eo_logo
 
Product added to cart

Mitutoyo Depth Micrometers

See More by Mitutoyo
×
  • Accuracy up to 0.001”
  • Depth Rod Lengths up to 6”
  • Ratchet Stop for Accurate, Repeatable Measurements

Mitutoyo Depth Micrometers are designed for precise measurement of deep grooves, holes, and recesses with accuracy up to 0.001”. These micrometers are constructed with a durable carbide-tip spindle for increased wear resistance and enhanced measurements stability. A rachet stop mechanism provides uniform pressure to ensure consistent results regardless of depth. Mitutoyo Depth Micrometers are ideal for a small and large-scale applications in manufacturing, industrial, and research environments.

Common Specifications

System of Measurement:
Imperial
Graduation (inches):
0.001

Products

 Title   Compare   Stock Number   Price  Buy
0-1" Depth Micrometer, Rod Clamp, 2.5 In Base, Ratchet Stop
0-4" Depth Micrometer, 4 rods (1" increments), Rod Clamp, 2.5" Base, Ratchet Stop
0-6" Depth Micrometer, 6 rods (1" increments), Rod Clamp, 2.5" Base, Ratchet Stop
0-6" Depth Micrometer, 6 rods (1" increments), Rod Clamp, 4" Base, Ratchet Stop

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin