eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

HRi Series Fixed Focal Length Lenses

HRi Series Fixed Focal Length Lenses

HRi Series Fixed Focal Length Lenses
×
  • 2/3", C-Mount Lens
  • Up to 9 MegaPixels, 1.85µm Pixel Size Sensors
  • Instrumentation (HRi) Versions of our HR Series Lenses with Streamlined Mechanical Designs and Fixed Apertures
  • 8.5mm to 12mm Focal Length
  • Ruggedized (HRr) Designs Also Available

TECHSPEC® HRi Series Fixed Focal Length Lenses are a streamlined version of our HR Series Lenses. There are multiple options available for each focal length to accommodate a variety of optimized working distance ranges. Designed for high volume imaging applications, HPi series lenses feature simplified focus mechanics and a fixed aperture. TECHSPEC HRi Series Fixed Focal Length Lenses are available in a variety of f/# options, making them ideal for applications that require reduced size, cost, and lockable focus imaging solutions. Call for OEM Quantity Pricing.

Common Specifications

Iris Option:
Fixed
Maximum Image Circle (mm):
11.00
Coating:
425 - 675nm BBAR
Coating Specification:
425 - 675nm BBAR
Maximum Sensor Format:
2/3"
Mount:
C-Mount
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Products

FL (mm) Max. Sensor Format  Aperture (f/#)  WD (mm)  Optimized Working Distance (mm)   Mount   Compare   Stock Number   Price  Buy
8.50 2/3" f/1.4 75 - ∞ 75 - ∞ C-Mount
8.50 2/3" f/1.8 75 - ∞ 75 - ∞ C-Mount
8.50 2/3" f/2 75 - ∞ 75 - ∞ C-Mount
8.50 2/3" f/2.8 75 - ∞ 75 - ∞ C-Mount
8.50 2/3" f/4 75 - ∞ 75 - ∞ C-Mount
8.50 2/3" f/5.6 75 - ∞ 75 - ∞ C-Mount
8.50 2/3" f/8 75 - ∞ 75 - ∞ C-Mount
8.50 2/3" f/11 75 - ∞ 75 - ∞ C-Mount
8.50 2/3" f/16 75 - ∞ 75 - ∞ C-Mount
12.00 2/3" f/2.8 100 - ∞ 150 - 500 C-Mount
12.00 2/3" f/2.8 100 - ∞ 400 - 2000 C-Mount
12.00 2/3" f/2.8 100 - ∞ 1000 - ∞ C-Mount
12.00 2/3" f/4 100 - ∞ 150 - 500 C-Mount
12.00 2/3" f/4 100 - ∞ 400 - 2000 C-Mount
12.00 2/3" f/4 100 - ∞ 1000 - ∞ C-Mount
12.00 2/3" f/5.6 100 - ∞ 150 - 500 C-Mount
12.00 2/3" f/5.6 100 - ∞ 400 - 2000 C-Mount
12.00 2/3" f/5.6 100 - ∞ 1000 - ∞ C-Mount
12.00 2/3" f/8 100 - ∞ 150 - 500 C-Mount
12.00 2/3" f/8 100 - ∞ 400 - 2000 C-Mount
12.00 2/3" f/8 100 - ∞ 1000 - ∞ C-Mount
12.00 2/3" f/11 100 - ∞ 150 - 500 C-Mount
12.00 2/3" f/11 100 - ∞ 400 - 2000 C-Mount
12.00 2/3" f/11 100 - ∞ 1000 - ∞ C-Mount

Product Details

Edmund Optics has created a family of high performance optical designs (the HR Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HR Series Lenses, providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HR Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high quality machine vision lens.
  • HRi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HRr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin