Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Allied Vision Prosilica GC Series GigE Cameras are compact, high-performance machine vision cameras with Gigabit Ethernet interface (GigE Vision™). The GigE interface allows for very fast frame rates and long cable lengths (up to 100 meters). Intended for use in industrial and factory environments, these cameras high speed and long cable length make them ideal for production line factory automation or offline inspection. Allied Vision Prosilica GC Series GigE Cameras come with the GigE Vision™ driver, Windows, and Linux SDK. These cameras come in monochrome or color, in a variety of resolutions.
Note: GigE Cable and Power Supply, both required for camera operation, are sold separately.
Type | Model Number | Camera Sensor Format | Resolution (MegaPixels) | Connector | Mount | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|---|---|---|---|---|
Similar Cameras |
Color Camera GC1290C | 1/3" | 1.20 | GigE, RJ45 | C-Mount |
#66-983
Clearance
|
₹1,05,531 Request Quote |
|
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card | #16-033 | ₹26,100 Request Quote |
|
||
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports |
#17-947
Clearance
|
₹43,413 Request Quote |
|
||
¼-20 Mounting Plate for Prosilica Cameras | #63-432 | ₹3,045 Request Quote |
|
||
12-pin Hirose I/O Cable, 3m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) | #63-757 | ₹4,785 Request Quote |
|
||
12-pin Hirose Trigger Cable to BNC, 2m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) | #88-367 | ₹3,567 Request Quote |
|
||
EU Plug Power Supply Cable, 1.8m | #15-279 | ₹1,044 Request Quote |
|
||
US Plug Power Supply Cable, 1.8m | #15-280 | ₹1,044 Request Quote |
|
||
Allied Vision 12V 2A 12-pin Hirose Power Supply | #15-281 | ₹7,917 Request Quote |
|
||
12-pin Hirose I/O Cable, 5m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) | #62-712 | ₹5,568 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act