Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Allied Vision Mako Power over Ethernet (PoE) Cameras are ideal digital replacements for analog cameras in a variety of applications, including robots, inspection, or logistics. Allied Vision Mako PoE Cameras feature a precision-aligned sensor to maximize image performance, in addition to a 64MB image buffer. To increase adaptability, Allied Vision Mako PoE Cameras also come equipped with multiple smart features, including the region of interest readout, programmable exposure and white balance, and easy bandwidth control. Allied Vision Mako Power over Ethernet (PoE) Cameras utilize a robust metal housing along with camera temperature monitoring to ensure maximum performance in a range of environments. These cameras are offered in both monochrome and color, with varying resolutions.
Note: GigE cable and power supply (if not using PoE) required for operation.
Type | Model Number | Camera Sensor Format | Resolution (MegaPixels) | Connector | Mount | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|---|---|---|---|---|
Similar Cameras |
Monochrome Camera G-319B | 1/1.8" | 3.20 | GigE, RJ45 with Screw Locks | C-Mount | #36-174 | ₹73,080 Request Quote |
|
||
Similar Cameras |
Color Camera G-319C | 1/1.8" | 3.20 | GigE, RJ45 with Screw Locks | C-Mount | #36-175 | ₹74,820 Request Quote |
|
||
Similar Cameras |
Monochrome Camera G-507B | 2/3" | 5.10 | GigE, RJ45 with Screw Locks | C-Mount | #36-176 | ₹99,180 Request Quote |
|
||
Similar Cameras |
Color Camera G-507C | 2/3" | 5.10 | GigE, RJ45 with Screw Locks | C-Mount | #36-177 | ₹1,00,920 Request Quote |
|
||
Monochrome Camera | G-125B | 1/3" | 1.20 | GigE, RJ45 with Screw Locks | C-Mount |
#88-467
Clearance
|
₹55,680 Request Quote |
|
||
Similar Cameras |
Monochrome Camera G-223B | 2/3" | 2.20 | GigE, RJ45 with Screw Locks | C-Mount | #88-469 | ₹1,21,800 Request Quote |
|
||
Similar Cameras |
Color Camera G-223C | 2/3" | 2.20 | GigE, RJ45 with Screw Locks | C-Mount | #88-470 | ₹1,23,540 Request Quote |
|
||
Similar Cameras |
Monochrome Camera G-234B | 1/1.2" | 2.35 | GigE, RJ45 with Screw Locks | C-Mount | #34-199 | ₹67,860 Request Quote |
|
||
Similar Cameras |
Color Camera G-234C | 1/1.2" | 2.35 | GigE, RJ45 with Screw Locks | C-Mount | #34-200 | ₹69,600 Request Quote |
|
||
Similar Cameras |
Monochrome Camera G-419B | 1" | 4.20 | GigE, RJ45 with Screw Locks | C-Mount | #88-472 | ₹1,72,260 Request Quote |
|
||
Similar Cameras |
Color Camera G-419C | 1" | 4.20 | GigE, RJ45 with Screw Locks | C-Mount | #88-473 | ₹1,74,000 Request Quote |
|
||
Similar Cameras |
NIR Camera G-419B | 1" | 4.20 | GigE, RJ45 with Screw Locks | C-Mount | #88-474 | ₹1,81,830 Request Quote |
|
||
Similar Cameras |
Monochrome Camera G-131B | 1/1.8" | 1.30 | GigE, RJ45 with Screw Locks | C-Mount | #33-514 | ₹53,070 Request Quote |
|
||
Similar Cameras |
Color Camera G-131C | 1/1.8" | 1.30 | GigE, RJ45 with Screw Locks | C-Mount | #33-515 | ₹54,810 Request Quote |
|
||
Monochrome Camera | G-192B | 1/1.8" | 1.90 | GigE, RJ45 with Screw Locks | C-Mount | #33-516 | ₹58,290 Request Quote |
|
||
Color Camera | G-192C | 1/1.8" | 1.90 | GigE, RJ45 with Screw Locks | C-Mount | #33-517 | ₹60,030 Request Quote |
|
||
Similar Cameras |
Monochrome Camera G-040B | 1/2.9" | 0.40 | GigE, RJ45 with Screw Locks | C-Mount | #11-602 | ₹53,070 Request Quote |
|
||
Similar Cameras |
Color Camera G-040C | 1/2.9" | 0.40 | GigE, RJ45 with Screw Locks | C-Mount | #11-603 | ₹54,810 Request Quote |
|
||
Similar Cameras |
Monochrome Camera G-158B | 1/2.9" | 1.58 | GigE, RJ45 with Screw Locks | C-Mount | #11-604 | ₹55,680 Request Quote |
|
||
Similar Cameras |
Color Camera G-158C | 1/2.9" | 1.58 | GigE, RJ45 with Screw Locks | C-Mount | #11-605 | ₹58,290 Request Quote |
|
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card | #16-033 | ₹26,100 Request Quote |
|
||
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports |
#17-947
Clearance
|
₹43,413 Request Quote |
|
||
Power Over Ethernet (PoE) Single Port injector | #68-469 | ₹5,916 Request Quote |
|
||
Cable GigE Cat 6 SFTP 5m | #68-470 | ₹870 Request Quote |
|
||
Cable GigE Cat 6 SSTP 10m | #68-471 | ₹1,479 Request Quote |
|
||
Mako GigE, Guppy 5m I/O Breakout Cable | #59-736 | ₹5,307 Request Quote |
|
||
EU Plug Power Supply Cable, 1.8m | #15-279 | ₹1,044 Request Quote |
|
||
US Plug Power Supply Cable, 1.8m | #15-280 | ₹1,044 Request Quote |
|
||
Allied Vision 12V 2A 8-pin Hirose Power Supply | #15-305 | ₹7,917 Request Quote |
|
||
¼-20 Mounting Adapter for Mako | #88-483 | ₹2,001 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act