eo_logo
 
Product added to cart

Allied Vision Guppy Pro FireWire.b Cameras

See More by Allied Vision
×
  • Small Form Factor
  • FireWire.b Interface
  • Low Cost
  • Up to 120fps

Allied Vision Guppy Pro FireWire.b Cameras are a part of Allied Vision's Guppy Pro line of cameras, which bring high quality imaging at a low price point. These cameras are perfect for any number of applications from factory automation to benchtop microscopy. An ideal upgrade for an analog camera system, these cameras come in sensor formats from ¼" to ½" and feature 64MB of onboard memory. Allied Vision Guppy Pro FireWire.b Cameras have basic firewire cable included as well as driver and SDK. The cameras come in either monochrome or color. 

Common Specifications

Manufacturer:
Allied Vision
Camera Family:
Guppy Pro
Dimensions (mm):
29 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
70
Housing:
Full
Image Buffer:
64MB
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Pixel Depth:
12 bit
Exposure Time:
Via Software
Dynamic Range (dB):
Not Specified
Machine Vision Standard:
IIDC Standard v1.31
Power Consumption (W):
<3.5 (12VDC External Power Supply)
Video Output:
FireWire.b
Connector:
FireWire, IEEE 1394b
Power Supply:
Power over FireWire, or with Power Supply Sold Separately:
USA: #15-281
Europe: #15-281
Japan: #15-281
China: #15-281
GPIOs:
1 configurable opto-coupled input, 3 configurable opto-coupled outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin Hirose (HR10)
Power Requirement:
Supplied via IEEE-1394 cable or 12-pin Hirose
Mounting Threads:
¼-20 with Tripod Mount Adapter #68-585
Mount:
C-Mount
Operating Temperature (°C):
+5 to +45
Storage Temperature (°C):
-10 to +70

Products

 Type   Model Number   Camera Sensor Format   Resolution (MegaPixels)   Connector   Mount   Compare   Stock Number   Price  Buy
Monochrome Camera F-031 1/4" 0.30 FireWire, IEEE 1394b C-Mount
Color Camera F-032 1/3" 0.30 FireWire, IEEE 1394b C-Mount
Color Camera F-201 1/1.8" 2.00 FireWire, IEEE 1394b C-Mount

Accessories

Title CompareStock Number  Price Buy
Allied Vision 12V 2A 12-pin Hirose Power Supply #15-281 ₹7,917   Request Quote
  • 10 to 12 days
    ×
12-pin Hirose Trigger Cable to BNC, 2m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #88-367 ₹3,567   Request Quote
  • Contact Us
    ×
12-pin Hirose I/O Cable, 3m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #63-757 ₹4,785   Request Quote
  • 10 to 12 days
    ×
12-pin Hirose I/O Cable, 5m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #62-712 ₹5,568   Request Quote
  • 10 to 12 days
    ×
¼-20 Mounting Adapter for Guppy Pro #68-585 ₹2,001   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin