eo_logo
 
Product added to cart

Advanced Illumination MicroBrite Spot Lights

See More by Advanced Illumination

Advanced Illumination MicroBrite Spot Light

×
  • Compatible with 8mm or 1/4" (0.312") Fiber Illumination Port
  • IP65 Rated - Protection from Dust and Water Spray
  • 50,000 Hour Lifetime

Advanced Illumination MicroBrite Spot Lights are designed to replace fiber optic illumination systems used in microscopes and machine vision applications. They serve as drop in replacements for any ¼” or 8mm fiber light guide, or can combine with light guide adapters to replace large fiber bundles. Advanced Illumination MicroBrite Spot Lights are 25X brighter than standard spot lights, feature low power consumption, and a 50,000 hour lifetime.

Note: The 24V Power Supply required for operation (#66-855) is not included. Units cannot be intensity controlled.

Common Specifications

Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant
Diameter (mm):
7.90
Fiber Bundle Diameter (inches):
1/4
Length (mm):
38.10
Outer Diameter (inches):
0.312
Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Length of Cable (m):
2

Products

 Color   Wavelength (nm)  Dia. (mm)  Compare   Stock Number   Price  Buy
White - 7.90
Blue 470.00 7.90
Green 530.00 7.90
Red 625.00 7.90
UV 365.00 7.90
IR 850.00 7.90
IR 940.00 7.90
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin