eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

ZERODUR® λ/10 First Surface Mirrors

See More by SCHOTT Optical Components
TECHSPEC ZERODUR λ/10 First Surface Mirrors are ideal where performance in fluctuating temperatures is required! Buy Now!

TECHSPEC ZERODUR λ/10 First Surface Mirrors

×
  • Precision ZERODUR® Substrates
  • λ/10 Flatness
  • Low Coefficient of Thermal Expansion

TECHSPEC® ZERODUR® λ/10 First Surface Mirrors are well suited for applications where temperature fluctuation is a concern. The ZERODUR® substrates have a coefficient of thermal expansion (CTE) of ±0.10 x 10-6/°C, which is an order of magnitude lower than most glass types. The low CTE allows these mirrors to have a consistent reflected wavefront, even when exposed to environments with varying temperature or illumination sources with changing intensity. TECHSPEC® ZERODUR® λ/10 First Surface Mirrors feature precision polished substrates with λ/10 flatness and 20-10 surface quality. Multiple metallic and enhanced metallic coating options are available, allowing for these mirrors to be easily integrated into applications in both the visible and infrared spectrum.

Common Specifications

Back Surface:
Commercial Polish
Bevel:
Protective bevel as needed
Clear Aperture (%):
90
Edges:
Ground
Parallelism (arcsec):
30
Surface Flatness (P-V):
λ/10
Substrate:
Surface Quality:
20-10
Coating Type:
Metal
Coefficient of Thermal Expansion CTE (10-6/°C):
0.1

Products

Dia. (mm)  Surface Flatness (P-V)   Dimensions (mm)   Coating Specification   Coating   Thickness (mm)   Compare   Stock Number   Price  Buy
5.00 λ/10 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 2.00
5.00 λ/10 - Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 2.00
5.00 λ/10 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 2.00
5.00 λ/10 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 2.00
- λ/10 5.0 x 5.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 2.00
- λ/10 5.0 x 5.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 2.00
- λ/10 5.0 x 5.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 2.00
10.00 λ/10 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 2.00
10.00 λ/10 - Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 2.00
10.00 λ/10 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 2.00
10.00 λ/10 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 2.00
- λ/10 10.0 x 10.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 2.00
- λ/10 10.0 x 10.0 Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 2.00
- λ/10 10.0 x 10.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 2.00
- λ/10 10.0 x 10.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 2.00
12.50 λ/10 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 3.00
12.50 λ/10 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 3.00
12.50 λ/10 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 3.00
12.50 λ/10 - Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 3.00
- λ/10 12.5 x 12.5 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 3.00
- λ/10 12.5 x 12.5 Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 3.00
- λ/10 12.5 x 12.5 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 3.00
- λ/10 12.5 x 12.5 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 3.00
15.00 λ/10 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 3.00
15.00 λ/10 - Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 3.00
15.00 λ/10 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 3.00
15.00 λ/10 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 3.00
- λ/10 15.0 x 15.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 3.00
- λ/10 15.0 x 15.0 Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 3.00
- λ/10 15.0 x 15.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 3.00
- λ/10 15.0 x 15.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 3.00
20.00 λ/10 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 3.00
20.00 λ/10 - Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 3.00
20.00 λ/10 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 3.00
20.00 λ/10 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 3.00
- λ/10 20.0 x 20.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 3.00
- λ/10 20.0 x 20.0 Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 3.00
- λ/10 20.0 x 20.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 3.00
- λ/10 20.0 x 20.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 3.00
25.00 λ/10 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 4.00
25.00 λ/10 - Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 4.00
25.00 λ/10 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 4.00
25.00 λ/10 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 4.00
- λ/10 25.0 x 25.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 4.00
- λ/10 25.0 x 25.0 Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 4.00
- λ/10 25.0 x 25.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 4.00
- λ/10 25.0 x 25.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 4.00
- λ/10 25.0 x 35.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 5.00
- λ/10 25.0 x 35.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 5.00
- λ/10 25.0 x 35.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 5.00
- λ/10 25.0 x 35.0 Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 5.00
25.40 λ/10 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 6.35
25.40 λ/10 - Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 6.35
25.40 λ/10 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 6.35
25.40 λ/10 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 6.35
30.00 λ/10 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 5.00
30.00 λ/10 - Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 5.00
30.00 λ/10 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 5.00
30.00 λ/10 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 5.00
- λ/10 30.0 x 30.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 5.00
- λ/10 30.0 x 30.0 Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 5.00
- λ/10 30.0 x 30.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 5.00
- λ/10 30.0 x 30.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 5.00
40.00 λ/10 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 5.00
40.00 λ/10 - Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 5.00
40.00 λ/10 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 5.00
40.00 λ/10 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 5.00
- λ/10 40.0 x 40.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 5.00
- λ/10 40.0 x 40.0 Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 5.00
- λ/10 40.0 x 40.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 5.00
- λ/10 40.0 x 40.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 5.00
50.00 λ/10 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 5.00
50.00 λ/10 - Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 5.00
50.00 λ/10 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 5.00
50.00 λ/10 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 5.00
- λ/10 50.0 x 50.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 5.00
- λ/10 50.0 x 50.0 Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 5.00
- λ/10 50.0 x 50.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 5.00
- λ/10 50.0 x 50.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 5.00
75.00 λ/10 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 7.50
75.00 λ/10 - Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 7.50
75.00 λ/10 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 7.50
75.00 λ/10 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 7.50
- λ/10 75.0 x 75.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 7.50
- λ/10 75.0 x 75.0 Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 7.50
- λ/10 75.0 x 75.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 7.50
- λ/10 75.0 x 75.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 7.50
100.00 λ/10 - Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 10.00
100.00 λ/10 - Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 10.00
100.00 λ/10 - Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 10.00
100.00 λ/10 - Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 10.00
- λ/10 100.0 x 100.0 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm) 10.00
- λ/10 100.0 x 100.0 Ravg >89% @ 250 - 450nm
Ravg >85% @ 250 - 700nm
Enhanced Aluminum (250-700nm) 10.00
- λ/10 100.0 x 100.0 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm) 10.00
- λ/10 100.0 x 100.0 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm) 10.00

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin