eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

X-Y Positioning Stages

#12-694 assembled with either #12-692 or #12-693

#12-694 assembled with either #12-692 or #12-693

#12-694 assembled with either #12-692 or #12-693 How to assemble #12-694 with either #12-692 or #12-693
×

TECHSPEC® X-Y Positioning Stages feature a low profile design and two stacked rack and pinion movements to allow for travel in both X and Y axes. English or Metric top plates are sold separately from the rack and pinion mechanisms. TECHSPEC® X-Y Positioning Stages come in two sizes, a 46mm version with a 65mm footprint and a 125mm version with a 125mm footprint, to accommodate a range of benchtop translation applications. The English top plates are compatible with our TECHSPEC English Manual Translation Stages, while the Metric top plates are compatible with our TECHSPEC Metric Manual Translation Stages. The Rack & Pinion Drive Mechanisms come with a black anodized bottom plate featuring a universal hole pattern, which allows it to mount to both English and Metric standard breadboards directly without using additional adapter plates. TECHSPEC® X-Y Positioning Stages are ideal for quick X-Y positioning applications.

Products

 Type   Note   Travel (mm)   Compare   Stock Number   Price  Buy
Universal Movement 25 (±12.5mm) in X and Y
Metric Top Plate for #12-832 -
English Top Plate for #12-832 -
Metric Top Plate for #12-694 -
English Top Plate for #12-694 -
Universal Movement 70 (±35mm) in X and Y

Technical Information

Use (4) M4 Socket Head Cap Screws included with #12-694 to assemble #12-694 together with either #12-692 or #12-693 to complete the X-Y Positioning Stage.

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin