eo_logo
 
Product added to cart

English and Metric Breadboards

×
  • Provide Stable Platform for Experiments and Test Configurations
  • 1/4-20 TPI or M6 Tapped Holes for Various Mounting
  • Black Anodized Aluminum

English and Metric Breadboards utilize 1/4"-20, or M6 tapped holes spaced 1" and 25mm apart, respectively, allowing for the creation of customizable benchtop systems. These breadboards are compatible with most optics and photonics mounting solutions.  They feature a black anodized finish which reduces reflections from the breadboard and back into the system. English and Metric Breadboards are available in multiple sizes, making it possible to create either compact or large, expansive systems. These breadboards are an ideal platform for any system application. 

Common Specifications

Construction:
Black Anodized Aluminum

Products

 Type   Length (inches)   Length (mm)   Width (inches)   Width (mm)  No. of Holes  Compare   Stock Number   Price  Buy
English 6.0 - 3.0 - 18.00
Metric - 150.00 - 75.00 18.00
English 8.0 - 4.0 - 32.00
Metric - 200.00 - 100.00 32.00
English 6.0 - 6.0 - 36.00
Metric - 150.00 - 150.00 36.00
English 8.0 - 8.0 - 64.00
Metric - 200.00 - 200.00 64.00
English 12.0 - 6.0 - 72.00
Metric - 300.00 - 150.00 72.00
Metric - 600.00 - 100.00 96.00
English 24.0 - 4.0 - 96.00
English 12.0 - 12.0 - 144.00
English 36.0 - 4.0 - 144.00
Metric - 900.00 - 100.00 144.00
Metric - 300.00 - 300.00 144.00
English 24.0 - 8.0 - 192.00
Metric - 600.00 - 200.00 192.00
English 18.0 - 12.0 - 216.00
Metric - 450.00 - 300.00 216.00
Metric - 900.00 - 200.00 288.00
English 24.0 - 12.0 - 288.00
English 36.0 - 8.0 - 288.00
Metric - 600.00 - 300.00 288.00
English 18.0 - 18.0 - 324.00
Metric - 500.00 - 500.00 400.00
Metric - 900.00 - 300.00 432.00
English 36.0 - 12.0 - 432.00
English 24.0 - 24.0 - 576.00
Metric - 600.00 - 600.00 576.00
English 36.0 - 24.0 - 864.00
Metric - 900.00 - 600.00 864.00

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin