eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

VIS 0° Coated Double-Concave (DCV) Lenses

×

TECHSPEC® VIS 0°  Coated Double-Concave (DCV) Lenses are designed to have two inward curved surfaces and a negative focal length similar to Plano-Concave (PCV) lenses. These lenses can be used for balancing aberrations created by other lenses within a system due to their negative spherical aberration. Double-Concave (DCV) lenses are commonly used in a variety of applications including image reduction, beam expansion and telescopes TECHSPEC® VIS 0° Coated Double-Concave (DCV) Lenses are best used in 0° angle of incidence situations and provide optimized transmission in the 425nm – 675nm range. These lenses are also available Uncoated, VIS-EXTMgF2VIS-NIRNIR I, or with NIR II AR coating options.

Common Specifications

Bevel:
Protective bevel as needed
Coating:
VIS 0° (425-675nm)
Wavelength Range (nm):
425 - 675
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Products

Dia. (mm) EFL (mm) BFL (mm)  Coating   Substrate   Compare   Stock Number   Price  Buy
6.00 -6.00 -6.41 VIS 0° (425-675nm)
Other Coating Options
×
N-SF11
6.00 -9.00 -9.32 VIS 0° (425-675nm)
Other Coating Options
×
N-BK7
6.00 -12.00 -12.33 VIS 0° (425-675nm)
Other Coating Options
×
N-BK7
9.00 -9.00 -9.61 VIS 0° (425-675nm)
Other Coating Options
×
N-SF11
9.00 -12.00 -12.41 VIS 0° (425-675nm)
Other Coating Options
×
N-SF11
9.00 -18.00 -18.49 VIS 0° (425-675nm)
Other Coating Options
×
N-BK7
12.00 -12.00 -12.81 VIS 0° (425-675nm)
Other Coating Options
×
N-SF11
12.00 -18.00 -18.65 VIS 0° (425-675nm)
Other Coating Options
×
N-BK7
12.00 -24.00 -24.65 VIS 0° (425-675nm)
Other Coating Options
×
N-BK7
20.00 -20.00 -20.55 VIS 0° (425-675nm)
Other Coating Options
×
N-SF11
25.00 -25.00 -25.69 VIS 0° (425-675nm)
Other Coating Options
×
N-SF11
25.00 -50.00 -50.82 VIS 0° (425-675nm)
Other Coating Options
×
N-BK7
25.00 -100.00 -101.64 VIS 0° (425-675nm)
Other Coating Options
×
N-BK7

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin