eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

VIS-EXT Coated Double-Concave (DCV) Lenses

×
  • AR Coated to Provide <0.5% Reflectance per Surface for 350 - 700nm
  • Designed for 0° Angle of Incidence
  • Precision Diameter and Centration Tolerances Allow for Easy OEM Integration
  • Additional AR Coating Options Available: Uncoated, MgF2VIS 0°VIS-NIRNIR I, and NIR II

Common Specifications

Bevel:
Protective bevel as needed
Substrate:
Coating:
VIS-EXT (350-700nm)
Wavelength Range (nm):
350 - 700
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Surface Quality:
40-20
Damage Threshold, By Design:
5 J/cm2 @ 532nm, 10ns
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Products

 Title   Compare   Stock Number   Price  Buy
6mm Dia. x -9mm FL, VIS-EXT Coated, Double-Concave Lens
6mm Dia. x -12mm FL, VIS-EXT Coated, Double-Concave Lens
9mm Dia. x -18mm FL, VIS-EXT Coated, Double-Concave Lens
12mm Dia. x -18mm FL, VIS-EXT Coated, Double-Concave Lens
12mm Dia. x -24mm FL, VIS-EXT Coated, Double-Concave Lens
25mm Dia. x -50mm FL, VIS-EXT Coated, Double-Concave Lens
25mm Dia. x -100mm FL, VIS-EXT Coated, Double-Concave Lens

Product Details

TECHSPEC® VIS-EXT Coated Double-Concave (DCV) Lenses are designed to have two inward curved surfaces and a negative focal length similar to Plano-Concave (PCV) lenses. These lenses can be used for balancing aberrations created by other lenses within a system due to their negative spherical aberration. Plano-Concave (DCV) lenses are commonly used in a variety of applications including image reduction, beam expansion and telescopes. TECHSPEC® VIS-EXT Coated Plano-Concave (DCV) Lenses offer optimal performance in the 350nm to 700nm range. These lenses are also available Uncoated, MgF2VIS 0°VIS-NIRNIR I, or with NIR II AR coating options.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin