eo_logo
 
Product added to cart

SCHOTT D263® T eco Windows

See More by SCHOTT Optical Components
SCHOTT D263® T eco Windows

SCHOTT D263® T eco Windows

×
  • Thin 0.4mm SCHOTT D263® T eco Substrates
  • Excellent Glass Alternative to Plastic Optics
  • Ideal for Weight and Space Sensitive Applications

SCHOTT D263® T eco Windows feature thin 0.4mm thick, eco-friendly manufactured glass substrates with high transmission in the visible and near-infrared (NIR) spectra. These windows are manufactured through a precision down-draw manufacturing process, achieving surface roughness <1nm RMS with excellent thickness tolerances and low total thickness variation (TTV). SCHOTT D263® T eco glass has high chemical resistance and environmental durability and is an excellent alternative to plastic in automotive and electronics applications requiring lightweight optics. SCHOTT D263® T eco Windows are ideal for use as cover glass for resistive touch panels, substrates for capacitive touch sensors, or as substrates for optical filters used in mobile devices or LiDAR units.

Common Specifications

Bevel:
Protective as needed
Clear Aperture (%):
90
Thickness (mm):
0.40 ±0.05
Poisson's Ratio:
0.21
Young's Modulus (GPa):
72.9
Coating:
Uncoated
Index of Refraction (nd):
1.523
Surface Quality:
80-50
Wavelength Range (nm):
350 - 2000
Density (g/cm3):
2.51
Transformation Temperature (°C):
557

Products

Dia. (mm)  Dimensions (mm)   Thickness (mm)   Coating   Compare   Stock Number   Price  Buy
12.50 - 0.40 Uncoated
25.00 - 0.40 Uncoated
50.00 - 0.40 Uncoated
- 25.00 x 25.00 0.40 Uncoated
- 50.00 x 50.00 0.40 Uncoated
- 100.00 x 100.00 0.40 Uncoated
5.00 - 0.40 Uncoated
10.00 - 0.40 Uncoated
3.00 - 0.40 Uncoated
40.00 - 0.40 Uncoated
75.00 - 0.40 Uncoated
- 75.00 x 75.00 0.40 Uncoated
100.00 - 0.40 Uncoated

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin