eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

NIR I Coated Double-Concave (DCV) Lenses

×

TECHSPEC® NIR I Coated Double-Concave (DCV) Lenses are designed to have two inward curved surfaces and a negative focal length similar to Plano-Concave (PCV) lenses. These lenses can be used for balancing aberrations created by other lenses within a system due to their negative spherical aberration. Double-Concave (DCV) lenses are commonly used in a variety of applications including image reduction, beam expansion and telescopes. TECHSPEC® NIR I Coated Double-Concave (DCV) Lenses offer optimal performance in the 600nm to 1050nm range.  These lenses are also available Uncoated, VIS-EXT, MgF2VIS 0°VIS-NIRNIR I, or with NIR II AR coating options.

Common Specifications

Bevel:
Protective bevel as needed
Coating:
NIR I (600-1050nm)
Wavelength Range (nm):
600 - 1050
Coating Specification:
Ravg ≤0.5% @ 600 - 1050nm
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Surface Quality:
40-20
Damage Threshold, By Design:
7 J/cm2 @ 1064nm, 10ns
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Products

Dia. (mm) EFL (mm) BFL (mm)  Coating   Substrate   Compare   Stock Number   Price  Buy
6.00 -6.00 -6.41 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
6.00 -9.00 -9.32 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
6.00 -12.00 -12.33 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
9.00 -9.00 -9.61 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
9.00 -12.00 -12.41 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
9.00 -18.00 -18.49 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
12.00 -12.00 -12.81 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
12.00 -18.00 -18.65 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
12.00 -24.00 -24.65 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
20.00 -20.00 -20.55 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
25.00 -25.00 -25.69 NIR I (600-1050nm)
Other Coating Options
×
N-SF11
25.00 -50.00 -50.82 NIR I (600-1050nm)
Other Coating Options
×
N-BK7
25.00 -100.00 -101.64 NIR I (600-1050nm)
Other Coating Options
×
N-BK7

Technical Information

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin