eo_logo
 
Product added to cart

Mitutoyo Telecentric Objectives

See More by Mitutoyo

3X (#56-985) & 5X (#56-986)

3X (#56-985) & 5X (#56-986) 3X Mitutoyo Telecentric Objective, #56-985
×
  • Long Working Distances Allow for Integration into Machine Vision Measurement Systems
  • Compact Design and Long Parfocal Length Simplifies Mounting
  • Tube Available for Use with C-Mount Cameras
  • Aluminum Alloy Housing

Mitutoyo Telecentric Objectives are ideal for high-resolution, high power machine vision measurement and optical gauging systems. With powers up to 100X, these objectives can be used for semiconductor production and inspection, and in metrology, quality assurance, and R&D laboratories. These objectives are constructed of an aluminum alloy housing. Mitutoyo Telecentric Objectives have a compact design and a long parfocal length that simplifies mounting. They are easily integrated into C-Mount imaging systems with our Mitutoyo C-Mount Camera Tube #56-992.

Edmund Optics is the main source for Mitutoyo Objectives. Place your orders now for these in demand quality products.

Common Specifications

Note:
Image is formed 280mm from specimen (170mm from the mounting flange)
Manufacturer:
Mitutoyo
Wavelength Range (nm):
435 - 655
Parfocal Length (mm):
110
Immersion Liquid:
N/A
Maximum Sensor Format:
2/3"
Mounting Threads:
M26 x 36 TPI
Operating Temperature (°C):
+5 to +40
Operating Humidity:
20 - 80%

Products

FL (mm)  Magnification  NA  Type  WD (mm)  Compare   Stock Number   Price  Buy
175.08 1X 0.03 Microscope Objective 61
58.51 3X 0.09 Microscope Objective 77
34.74 5X 0.13 Microscope Objective 61
17.50 10X 0.21 Microscope Objective 51
9.21 20X 0.42 Microscope Objective 20
3.61 50X 0.55 Microscope Objective 13
1.79 100X 0.70 Microscope Objective 6

Technical Information

 
Magnification A B C D E Stock No.
1X 49 10 16.5 31.5 31.5 #56-984
3X 33 10 18 25 28 #56-985
5X 49 10 17 25 28 #56-986
10X 59 10 14.5 30 30 #56-987
20X 90 14.5 23 33 39 #87-228
50X 97 14.7 23 33 39 #87-229
100X 104 14.1 23 33 39 #87-230
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin