eo_logo
 
Product added to cart

LUCID Atlas™ IP67 5GigE Cameras

See More by LUCID Vision Labs™
×
  • IP67 Rated for Protection from Water Ingress, Dust and Dirt
  • 5Gbase-T (5GigE) Ethernet Interface
  • Supports Power over Ethernet (PoE), Simplifying Integration

LUCID Vision Labs Atlas IP67 5GigE Cameras are water ingress protected, industrial cameras designed for imaging applications requiring high bandwidth and performance in rugged environments. These cameras support the 5Gbase-T (5GigE) Ethernet interface and are Power over Ethernet (PoE), capable of 600 MB/s data transfer rates which allow for high resolution and frame rates. LUCID Vision Labs Atlas IP67 5GigE Cameras feature a C-mount and Active Sensor alignment for superior optical performance. These cameras offer a perfect balance of fast frame rates, compact size, industrial ruggedization, and an excellent price-performance ratio.

Common Specifications

Manufacturer:
Lucid Vision Labs
Camera Series:
Atlas IP67
Dimensions (mm):
60 x 60 x 65
Weight (g):
340
Housing:
Full
Image Buffer:
380MB
Type of Sensor:
Progressive Scan CMOS
Dynamic Range (dB):
Not Specified
Machine Vision Standard:
GigE Vision v2.0
Power Consumption (W):
8W via PoE, 7W when powered externally
Interface:
GigE (PoE)
Connector:
PoE, M12
Power Supply:
PoE (IEEE 802.3af), or 12-24 VDC external
GPIOs:
1 opto-isolated input, 1 opto-isolated out, 2 non-isolated bi-directional ports
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or PTP (IEEE 1588)
Interface Port Orientation:
Back Panel
Mount:
C-Mount
Operating Temperature (°C):
-20 to 55
Storage Temperature (°C):
-30 to 60

Products

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 ₹7,100   Request Quote
  • 10 to 12 days
    ×
M12-RJ45 CAT6A Ethernet IP67 Cable 15M (A) #23-989 Clearance ₹10,300   Request Quote
  • 10 to 12 days
    ×
TFL to C-Mount Adapter #23-980 ₹2,100   Request Quote
  • 10 to 12 days
    ×
TFL to EF Mount Adapter Assembly (US) #23-981 ₹1,23,500   Request Quote
  • 10 to 12 days
    ×
Adjustable TFL-Mount to F-Mount Adapter #23-982 ₹43,000   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin