eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

UAV Series Fixed Focal Length Lenses

TECHSPEC® UAV Series Fixed Focal Length Lenses

TECHSPEC® UAV Series Fixed Focal Length Lenses

TECHSPEC® UAV Series Fixed Focal Length Lenses
×
  • Compact, Infinite Conjugate Lens Ideal for Photogrammetry
  • 16mm, 25mm, and 35mm Focal Lengths
  • 1.2", C-Mount Lens
  • Up to 24.4 MegaPixels, 2.7µm Pixel Size Sensors

TECHSPEC® UAV Series Fixed Focal Length Lenses are compact, lightweight infinite conjugate lenses designed for the 4th Generation Sony Pregius 1.2” IMX530 and IMX540 sensors for mounting on autonomous vehicles and drones. These lenses are designed with a low Ground Separation Distance (GSD) to enable accurate survey results, and are available in 16mm, 25mm, and 35mm focal length options. The f/2.8 aperture provide increased light throughput and high-resolution performance. TECHSPEC® UAV Series Fixed Focal Length Lenses are C-Mount and feature a locking focus and iris rings to prevent unwanted adjustments, as well as a front filter thread for integrating standard optical filters. These lenses are ideal for Drone Mapping and Surveying, Aerial Imaging, and Photogrammetry applications.

Note: Call for OEM Quantity and Pricing

Common Specifications

Imaging Lens Type:
Infinite Conjugate
Iris Option:
Variable
Maximum Image Circle (mm):
19.30
Wavelength Range (nm):
425 - 675
Working Distance (mm):
500 - ∞
Aperture (f/#):
2.8 - 16
Coating:
425 - 675 BBAR
Coating Specification:
425 - 675 BBAR
Maximum Sensor Format:
1.2"
Mount:
C-Mount
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Products

FL (mm) Max. Sensor Format  Aperture (f/#)  WD (mm)  Mount   Compare   Stock Number   Price  Buy
8.00 1.2" 2.8 - 16 500 - ∞ C-Mount
16.00 1.2" 2.8 - 16 500 - ∞ C-Mount
25.00 1.2" 2.8 - 16 500 - ∞ C-Mount
35.00 1.2" 2.8 - 16 500 - ∞ C-Mount

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin