eo_logo
 
Product added to cart

Effilux High Power LED Backlights

Effilux High Power LED Backlights

Effilux High Power LED Backlights

Effilux High Power LED Backlights Collimation Kit for 200 x 200 Backlight
×
  • >90% Uniformity
  • Integrated Analog Controller for Precise Intensity and Dimming
  • Anti-Reflection System to Absorb Stray Light

Effilux High Power LED Backlights offer high intensity, greater than 90% uniformity, and exceptional contrast providing a superior solution for backlight inspections. The convenient integrated analog controller allows precise control of power and intensity without the need for additional components. Effilux High Power LED Backlights feature an anti-reflection design which absorbs unwanted light to provide higher contrast to ensure a clear image. These backlights are ideal for machine vision inspection applications.

Common Specifications

Type of Illumination:
LED illumination
Uniformity (%):
>90%
Manufacturer:
Effilux
Geometry:
Backlight
Illumination Mode:
Continous with AIC (Analog Intensity Control)
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874
Operating Temperature (°C):
0 - 50

Products

 Color   Active Area (mm)   Compare   Stock Number   Price  Buy
White 200 x 200
Red 200 x 200
Blue 200 x 200
White 300 x 300
Red 300 x 300
Blue 300 x 300

Product Details

Note: Optional collimation film kits for 200 x 200 backlights (#22-104) and 300 x 300 backlights (#22-105) available and sold separately.

Accessories

Title CompareStock Number  Price Buy
Power Supply for Effilux Lights, UK Type Adapter #73-683 New ₹24,882   Request Quote
  • 10 to 12 days
    ×
Power Supply for Effilux Lights, CN Type Adapter #73-684 New ₹24,882   Request Quote
  • 10 to 12 days
    ×
Backlight Collimation Kit for 200 x 200 Backlight #22-104 ₹94,047   Request Quote
  • 10 to 12 days
    ×
Backlight Collimation Kit for 300 x 300 Backlight #22-105 ₹1,53,468   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin