Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
The Dynamic Focus VZM™ Lens utilizes an internal liquid lens to easily and seamlessly adjust focus over a 7X range, from 0.65X to 4.6X, while maintaining the zoom capabilities of the standard VZM™ Zoom Imaging Lenses. The lens also features a lockable iris, zoom control, and a rotatable mount that allows the camera to be properly oriented. Additionally, a removable mounting flange allows the lens to fit into the 50mm diameter thru hole of the rack and pinion mount #03-609. The liquid lens focus can be controlled via the ruggedized 6-pin Hirose connector and a USB port, while coarse magnification adjustments can be made manually. The software and driver (#88-940) allows the Dynamic Focus VZM™ Lens to be programmed to cycle through focus with a square, sinusoidal, or sawtooth waveform or adjustable frequency and focus-shift range.
These lenses won the Bronze Level 2015 Innovators Award.
Note: Optotune liquid lens driver #88-940 and hirose cable #88-941 (sold separately) are required for operation. For illumination purposes, it is recommended to use the 1.125” inner diameter fiber optic ring light (#54-175), which can connect to any of our fiber optic illuminators.
Magnification Setting | 0.75X | 1X | 2X | 3X | 4X | 4.5X |
Magnification Range | 0.65X - 1.15X | 0.9X - 1.2X | 1.5X - 2.0X | 2.4X - 3.0X | 3.2X - 4.0X | 3.7X - 4.6X |
Working Distance (mm) | 20 - 101 | 20 - 100 | 54 - 90 | 75 - 90 | 82 - 90 | 84 - 90 |
Horizontal Field of View, 2/3" Sensor (mm) | 13.5 - 7.7 | 9.8 - 7.3 | 5.9 - 4.4 | 3.7 - 2.9 | 2.8 - 2.2 | 2.4 - 1.9 |
Horizontal Field of View, 1/2" Sensor (mm) | 9.8 - 5.6 | 7.1 - 5.3 | 4.3 - 3.2 | 2.7 - 2.7 | 2.0 - 1.6 | 1.7 - 1.4 |
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
Optotune Industrial Electrical Lens Driver 4i | EL-E-4I | #88-940 | ₹41,586 Request Quote |
|
||
Gardasoft TR-CL180 Industrial Lens Controller | #13-803 | ₹1,13,100 Request Quote |
|
||
6-way Male/Female Hirose Cable, 5m Length | #23-852 | ₹13,746 Request Quote |
|
||
6-way Hirose Male/Female Cable, 1m Length | #88-941 | ₹10,005 Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act