- Maximum Light Intensity of 1100 Lumens
- Continuous Dimming from 0 - 100%
- Various Light Guide Options Available
- Ideal for Use with Stereo Microscopes
- Ultra High Intensity White LED Fiber Optic Illuminator
- Direct Replacement for 150W Halogen Illuminators
- More than 60,000 Hour LED Lifetime
- 3200K Color Temperature
- 200 - 10,000 Hour Lifetime
- Designed for Dolan-Jenner Illuminators
- DC-Regulated Power Supply Less Than 0.5%
- Low Output Power Ripple Less Than 0.4%
- Remote Intensity Control from 0-5V DC Analog
- 200 to 10,000 Hours Lamp Life
- Mate Fiber Optic Light Guides to Fiber Optic Illuminators
- 25mm Outer Diameter
- 6061-T6 Aluminum Construction
- Intensity Control Via Adjustment Knob
- Low Noise Level (25dB)
- Lamp Life 1,000 to 10,000 Hours (Depending on Intensity)
- 10 – 100% Solid State Variable Intensity
- 40,000 Hour LED Life
- Iris Option Available
- Direct Replacement for 150W Halogen Illuminators
- 50% Power Savings Compared To Halogen Source
- More than 60,000 Hour LED Lifetime
- For Use with Fiber Optic Light Guides
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act