Dolan-Jenner Mi-LED Fiber Optic LED Illuminators have been optimized for exceptional performance, low energy consumption, and long operating lifetimes. When compared to conventional 150 watt halogen illuminators, Dolan-Jenner Mi-LED Fiber Optic LED Illuminators provide greater intensity, consume less than half the energy, and do not require lamp replacements. The illuminator’s LEDs already operate at 5000K color temperature and do not require additional IR filters. Additionally, the low energy consumption allows for estimated lifetimes of 40,000 hours. These illuminators also feature quiet performance, low noise levels, and 100 – 240 volt universal voltage. Multiple noises pieces are available for added adaptability.
Note: Dolan-Jenner Fiber Optic Adapters (sold separately) are required to mate with fiber optic light guides. SX adapters are required if using a single or dual branch semi-rigid light guide or hybrid light guides.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act