eo_logo
 
Product added to cart

Dolan-Jenner Fiber-Lite Mi-150 Series Fiber Optic Illuminators

See More by Dolan-Jenner
Mi-152 Fiber Optic Illuminator

Mi-152 Fiber Optic Illuminator

×
Select Specifications
Voltage (V):
₹56,637

Common Specifications

Intensity Control Option:
Yes
Lamp Lifetime (hours):
1000 - 10,000
Type of Illumination:
Fiber Optic Illuminator, Incandescent
Compatible Light Guide Adapter:
25mm Interface: MX (Preferred), SX for semi-rigid light guides or hybrid light guides
Manufacturer:
Dolan-Jenner
Illumination Mode:
Constant
Height (inches):
5.5
Length (inches):
8.75
Weight (lbs):
7.75
Width (inches):
6.00
Construction:
High Impact Polymer
Color:
White
Output Power (Lumens):
1750.00
Color Temperature (K):
3200.00

Products

 Voltage (V)   Compare   Stock Number   Price  Buy
230.00

Learn More

  • Intensity Control Via Adjustment Knob
  • Low Noise Level (25dB)
  • Lamp Life 1,000 to 10,000 Hours (Depending on Intensity)

Dolan-Jenner Fiber-Lite Mi-150 Series Fiber Optic Illuminators are designed with a 150W EKE bulb that has a typical lifetime of 1,000-10,000 hours depending on intensity. These illuminators have a low-profile top handle and side doors for easy lamp changes. Dolan-Jenner Fiber-Lite Mi-150 Series Fiber Optic Illuminators also feature an on/off rocker switch and an adjustment knob for intensity control. These illuminators are ideal for microscopy and spectroscopy applications. Dolan Jenner SX Fiber Optic adapters needed to mate with fiber optic light guides. Replacement Bulb sold separately.

Accessories

Title CompareStock Number  Price Buy
150W EKE, Replacement Bulb #39-606 ₹2,610   Request Quote
  • 10 to 12 days
    ×
150W EKE-X, Replacment Bulb #59-477 ₹3,045   Request Quote
  • 10 to 12 days
    ×

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin