eo_logo
 
Product added to cart

Allied Vision Prosilica GT Series GigE Cameras

See More by Allied Vision
×
  • Rugged PoE (Power Over Ethernet) Cameras for Extreme Environments
  • Precise (P-Iris) and DC Auto Iris Control
  • Up to 31.4 MegaPixel Resolution
  • C-Mount, F-Mount, and TFL-Mount Options

Allied Vision Prosilica GT Series GigE Cameras are designed for the harshest environments and fluctuating light conditions. Capable of operating in extreme temperatures ranging from -20° to 60°C, Allied Vision Prosilica GT Series GigE Cameras are ideal for ITS and traffic imaging, machine vision, industrial inspection, security, or surveillance applications. Allied Vision Prosilica GT Series GigE Cameras feature both P-Iris and DC auto iris control for maintaining image quality, and support power over Ethernet for easy implementation.

Note: PoE Injector (#68-469) or power supply and GigE cable, such as #63-431, are required for operation.

Common Specifications

Manufacturer:
Allied Vision
Camera Family:
Prosilica GT
Housing:
Full
Image Buffer:
128MB
Type of Shutter:
Global
Machine Vision Standard:
GigE Vision V1.2, GenICam SFNC V1.2.1
Video Output:
GigE (PoE)
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-281
Europe: #15-281
Japan: #15-281
China: #15-281
GPIOs:
1 opto-isolated input, 2 opto-isolated outputs, 1 non-isolated input, 2 non-isolated outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin Hirose (HR10)
Mounting Threads:
¼-20 with Tripod Mount Adapter #87-412
Operating Temperature (°C):
-20 to +65
Storage Temperature (°C):
-20 to +70

Products

 Type   Model Number   Camera Sensor Format   Resolution (MegaPixels)   Connector   Mount   Compare   Stock Number   Price  Buy
Color Camera
Similar Cameras
×
GT 1290 C 1/3" 1.20 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
GT 2000 B 2/3" 2.20 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
GT 2000 C 2/3" 2.20 GigE, RJ45 with Screw Locks C-Mount
NIR Camera
Similar Cameras
×
GT 2000 NIR 2/3" 2.20 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
GT 1930 B 1/1.2" 2.40 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
GT 1930 C 1/1.2" 2.40 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
GT 2050 C 1" 4.20 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
GT 2050 B 1" 4.20 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera
Similar Cameras
×
GT 2460 B 2/3" 5.10 GigE, RJ45 with Screw Locks C-Mount
Color Camera
Similar Cameras
×
GT 2460 C 2/3" 5.10 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera GT 4400 4/3" 19.60 GigE, RJ45 with Screw Locks C-Mount
Color Camera GT 4400 4/3" 19.60 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera GT 4400 4/3" 19.60 GigE, RJ45 with Screw Locks TFL-Mount
Color Camera GT 4400 4/3" 19.60 GigE, RJ45 with Screw Locks TFL-Mount
Monochrome Camera GT 5400 4/3" 16.80 GigE, RJ45 with Screw Locks C-Mount
Color Camera GT 5400 4/3" 16.80 GigE, RJ45 with Screw Locks C-Mount
Monochrome Camera GT 5400 4/3" 16.80 GigE, RJ45 with Screw Locks TFL-Mount
Color Camera GT 5400 4/3" 16.80 GigE, RJ45 with Screw Locks TFL-Mount
Monochrome Camera GT 5120 APS-H 26.20 GigE, RJ45 with Screw Locks F-Mount
Monochrome Camera GT 6400 APS-C 31.40 GigE, RJ45 with Screw Locks F-Mount
Color Camera GT 6400 APS-C 31.40 GigE, RJ45 with Screw Locks F-Mount
Monochrome Camera GT 6400 APS-C 31.40 GigE, RJ45 with Screw Locks TFL-Mount
Color Camera GT 6400 APS-C 31.40 GigE, RJ45 with Screw Locks TFL-Mount

Accessories

Title CompareStock Number  Price Buy
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card, 2 Ports #17-947 Clearance ₹43,413   Request Quote
  • 10 to 12 days
    ×
10G/5G/1G GigE PoE+ NBASE-T Ethernet Card #16-033 ₹26,100   Request Quote
  • 10 to 12 days
    ×
EU Plug Power Supply Cable, 1.8m #15-279 ₹1,044   Request Quote
  • 10 to 12 days
    ×
US Plug Power Supply Cable, 1.8m #15-280 ₹1,044   Request Quote
  • 10 to 12 days
    ×
Allied Vision 12V 2A 12-pin Hirose Power Supply #15-281 ₹7,917   Request Quote
  • 10 to 12 days
    ×
Power Over Ethernet (PoE) Single Port injector #68-469 ₹5,916   Request Quote
  • 10 to 12 days
    ×
¼-20 Mounting Plate for GT Cameras #87-412 ₹5,220   Request Quote
  • 10 to 12 days
    ×
12-pin Hirose Trigger Cable to BNC, 2m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #88-367 ₹3,567   Request Quote
  • Contact Us
    ×
12-pin Hirose I/O Cable, 3m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #63-757 ₹4,785   Request Quote
  • 10 to 12 days
    ×
12-pin Hirose I/O Cable, 5m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #62-712 ₹5,568   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin