eo_logo
 
Product added to cart

Allied Vision Alvium G5 5GigE PoE Cameras

See More by Allied Vision
×
  • 4.2 Times More Bandwidth than GigE
  • Up to 24.6MP Resolution with Framerates up to 691 FPS
  • Onboard Image Processing and Expansive Feature Sets

Allied Vision Alvium G5 5GigE PoE Cameras feature a lightweight, compact form factor and combines the advantages of the established 5GigE Vision standard with the flexibility of the Alvium platform. Powered by ALVIUM® Technology, the sugar cube style camera delivers high image quality at a low power consumption. These cameras feature the latest industrial standard hardware and can easily be integrated into any USB3 Vision or GigE Vision system while ensuring long-term availability and reliability. With precision sensor alignment, enhanced cleanliness, fixed pattern noise correction, and defect pixel correction, resolutions up to 24.6MP and framerates up to 691 FPS are available. Allied Vision Alvium G5 5GigE PoE Cameras feature a gigabit ethernet port on the back panel and are available in a variety of monochrome and color options with either C-Mount or S-Mount lens interfaces all in the compact sugar cube format.

Common Specifications

Manufacturer:
Allied Vision
Camera Series:
Alvium G5
Housing:
Full
Image Buffer:
512KB
Type of Sensor:
Progressive Scan CMOS
Dynamic Range (dB):
Not Specified
Machine Vision Standard:
GigE Vision V1.2, GenICam V2.0
Interface:
5GigE (PoE)
Connector:
5GigE, RJ45 with Screw Locks
Power Supply:
PoE, 12 to 24 VDC via GPIO, or with external power supply #23-581
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 2 non-isolated GPIOs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
10-pin TFM
Mounting Threads:
¼"-20 and M6 with Tripod Mount Adapter #14-156
Operating Temperature (°C):
+5 to +60
Storage Temperature (°C):
-20 to +85

Products

 Type   Model Number   Sensor Format   Resolution (Megapixels)   Mount   Compare   Stock Number   Price  Buy
Monochrome Camera Alvium G5-052m 1/1.7" 0.50 C-Mount
Color Camera Alvium G5-052c 1/1.7" 0.50 C-Mount
Monochrome Camera Alvium G5-291m 2/3" 2.90 C-Mount
Color Camera Alvium G5-291c 2/3" 2.90 C-Mount
Monochrome Camera Alvium G5-500m 1/2.5" 5.00 C-Mount
Color Camera Alvium G5-500c 1/2.5" 5.00 C-Mount
Monochrome Camera Alvium G5-500m 1/2.5" 5.00 S-Mount (M12 x 0.5)
Color Camera Alvium G5-500c 1/2.5" 5.00 S-Mount (M12 x 0.5)
Monochrome Camera Alvium G5-508m 2/3" 5.10 C-Mount
Color Camera Alvium G5-508c 2/3" 5.10 C-Mount
Color Camera Alvium G5-510c 1/1.8" 5.10 C-Mount
Color Camera Alvium G5-510c 1/1.8" 5.10 CS-Mount
Monochrome Camera Alvium G5-510m 1/1.8" 5.10 C-Mount
Color Camera Alvium G5-510c 1/1.8" 5.10 S-Mount (M12 x 0.5)
Monochrome Camera Alvium G5-510m 1/1.8" 5.10 CS-Mount
Monochrome Camera Alvium G5-510m 1/1.8" 5.10 S-Mount (M12 x 0.5)
Monochrome Camera Alvium G5-811m 2/3" 8.10 C-Mount
Color Camera Alvium G5-811c 2/3" 8.10 C-Mount
UV Camera Alvium G5-812UV 2/3" 8.10 C-Mount
UV Camera Alvium G5-812UV 2/3" 8.10 CS-Mount
Color Camera Alvium G5-1242c 1/1.7" 12.40 C-Mount
Color Camera Alvium G5-1242c 1/1.7" 12.40 CS-Mount
Monochrome Camera Alvium G5-1242m 1/1.7" 12.40 C-Mount
Monochrome Camera Alvium G5-1242m 1/1.7" 12.40 CS-Mount
Monochrome Camera Alvium G5-1240m 1/1.7" 12.20 C-Mount
Color Camera Alvium G5-1240c 1/1.7" 12.20 C-Mount
Monochrome Camera Alvium G5-1620m 1.1" 16.20 C-Mount
Color Camera Alvium G5-1620c 1.1" 16.20 C-Mount
Color Camera Alvium G5-2040c 1.1" 20.40 C-Mount
Color Camera Alvium G5-2040c 1.1" 20.40 CS-Mount
Monochrome Camera Alvium G5-2040m 1.1" 20.40 C-Mount
Monochrome Camera Alvium G5-2040m 1.1" 20.40 CS-Mount
Monochrome Camera Alvium G5-2050m 1" 20.20 C-Mount
Color Camera Alvium G5-2050c 1" 20.20 C-Mount
Monochrome Camera Alvium G5-2460m 1.2" 24.60 C-Mount
Color Camera Alvium G5-2460c 1.2" 24.60 C-Mount

Accessories

Title CompareStock Number  Price Buy
Power Over Ethernet (PoE) Single Port injector #68-469 ₹7,100   Request Quote
  • 10 to 12 days
    ×
Allied Vision Cat6 1G/5GigE Locking Cable, 3m #23-575 ₹2,100   Request Quote
  • Contact Us
    ×
Allied Vision Cat6 1G/5GigE Locking Cable, 5m #23-576 ₹3,100   Request Quote
  • 10 to 12 days
    ×
Allied Vision Cat6 1G/5GigE Locking Cable, 10m #23-577 ₹5,200   Request Quote
  • Contact Us
    ×
Allied Vision Alvium G1/G5 GPIO Cable, 3m #23-578 ₹3,700   Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1/G5 GPIO Cable, 5m #23-579 ₹4,200   Request Quote
  • Contact Us
    ×
Allied Vision Alvium G1/G5 GPIO Cable, 10m #23-580 ₹6,500   Request Quote
  • 10 to 12 days
    ×
Allied Vision Alvium G1/G5 Power Supply #23-581 ₹9,400   Request Quote
  • Contact Us
    ×
Allied Vision Alvium G1/G5 Heatsink, Set of 2 #23-643 ₹4,800   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin