eo_logo
 
Product added to cart

Advanced Illumination UltraSeal Washdown Backlights

See More by Advanced Illumination
Advanced Illumination UltraSeal Washdown Backlights

Advanced Illumination UltraSeal Washdown Backlights

×
  • IP69K Certified for Extreme Washdown Environments
  • Proprietary Housing to Prevent Corrosion and Overheating
  • Intensity Output up to 15,000 Lux
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination UltraSeal Washdown Backlights offer intense, even illumination up to 15,000 Lux while providing maximum protection in extreme environmental conditions. These IP69K certified backlights feature a crevice-free design to withstand high temperature washdown procedures and material buildup. The proprietary nickel-plated aluminum housing makes these backlights highly corrosion-resistant and eleven times more thermally conductive than stainless steel. Advanced Illumination UltraSeal Washdown Backlights are ideal for hygienic and aseptic manufacturing applications, such as prolonged liquid immersion and high-pressure steam cleaning common in food and beverage inspection and processing.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

Common Specifications

LED Lifetime (hours):
50000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Backlight
Illumination Mode:
Constant
Input Voltage (V):
24V
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Operating Temperature (°C):
0 - 60
Environmental Rating:
IP69K

Products

 Dimensions (mm)   Color   Wavelength (nm)   Compare   Stock Number   Price  Buy
122.2 x 122.2 x 24.0 White -
122.2 x 122.2 x 24.0 Blue 470.00
122.2 x 122.2 x 24.0 Green 520.00
122.2 x 122.2 x 24.0 Red 660.00
122.2 x 122.2 x 24.0 IR 880.00
173.0 x 173.0 x 24.0 White -
173.0 x 173.0 x 24.0 Blue 470.00
173.0 x 173.0 x 24.0 Green 520.00
173.0 x 173.0 x 24.0 Red 660.00
173.0 x 173.0 x 24.0 IR 880.00
223.8 x 122.2 x 24.0 White -
223.8 x 122.2 x 24.0 Blue 470.00
223.8 x 122.2 x 24.0 Green 520.00
223.8 x 122.2 x 24.0 Red 660.00
223.8 x 122.2 x 24.0 IR 880.00

Accessories

Title CompareStock Number  Price Buy
Manual Intensity Adjustment for AI Lights #86-887 ₹2,349   Request Quote
  • 10 to 12 days
    ×
Industrial DIN Mountable Intensity Adjustment #89-555 ₹11,745   Request Quote
  • 10 to 12 days
    ×
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin