eo_logo
 
Product added to cart

Advanced Illumination Side-Fired LED Backlights

See More by Advanced Illumination
×
  • 30% Brighter than Comparable Surface Mount Light
  • Uniform, Low Heat Illumination

Advanced Illumination Side-Fired LED Backlights are high performance alternatives to surface mount lights. Advanced Illumination Side-Fired LED Backlights provide uniform, low heat illumination that is 30% brighter than surface mount lights of equal size. To simplify system integration, these backlights include mounting brackets and mounting channels for M6 nuts.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. Units cannot be intensity controlled.

Common Specifications

LED Lifetime (hours):
50,000
Number of Channels:
1.00
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Backlight
Illumination Mode:
Constant
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Operating Temperature (°C):
0 to 60

Products

 Dimensions (mm)   Color   Wavelength (nm)   Compare   Stock Number   Price  Buy
115.1 L x 115.1 W x 20.1 D Green 530.00
165.9 L x 165.9 W x 20.1 D White -
267.5 L x 267.5 W x 20.1 D White -

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin