eo_logo
 
Product added to cart

Advanced Illumination MicroBrite Ultra High Intensity Bar Lights

See More by Advanced Illumination
Advanced Illumination MicroBrite Ultra High Intensity Bar Light

Advanced Illumination MicroBrite Ultra High Intensity Bar Light

×
  • High Intensity Output up to 73,000 Lux
  • Compact Housing with T-Slot Mount
  • Full Range of Wavelengths Available
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination MicroBrite Ultra High Intensity Bar Lights offer high performance machine vision lights in a compact form factor. With a high intensity output of 73,000 Lux at a working distance of 100mm, these MicroBrite Bar Lights outperform higher cost comparable bar lights. These bar lights are available in the most common machine vision wavelengths. Advanced Illumination MicroBrite Ultra High Intensity Bar Lights are designed for applications requiring intense illumination for large area inspection. Please contact us if your application requires a MicroBrite Ultra High Intensity Bar Light with a custom length.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

Common Specifications

LED Lifetime (hours):
50,000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Area Light
Illumination Mode:
Constant
Dimensions (mm):
165.6 x 20.1 x 20.1
Weight (g):
68.9
Connector:
Flying Leads
Input Voltage (V):
24V
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Operating Temperature (°C):
0 - 60
Environmental Rating:
IP50

Products

 Dimensions (mm)   Color   Wavelength (nm)   Compare   Stock Number   Price  Buy
165.6 x 20.1 x 20.1 White -
165.6 x 20.1 x 20.1 UV 365.00
165.6 x 20.1 x 20.1 Blue 470.00
165.6 x 20.1 x 20.1 Green 530.00
165.6 x 20.1 x 20.1 Red 625.00
165.6 x 20.1 x 20.1 IR 850.00
165.6 x 20.1 x 20.1 IR 940.00

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×
Manual Intensity Adjustment for AI Lights #86-887 ₹2,349   Request Quote
  • 10 to 12 days
    ×
Industrial DIN Mountable Intensity Adjustment #89-555 ₹11,745   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin