eo_logo
 
Product added to cart

Advanced Illumination MicroBrite High Intensity Spot Lights

See More by Advanced Illumination
Advanced Illumination MicroBrite High Intensity Spot Lights

Advanced Illumination MicroBrite High Intensity Spot Lights

×

Advanced Illumination MicroBrite High Intensity Spot Lights offer high intensity output up to 60,000 lux in a rectangular housing. Compared to round spot lights, these spot lights feature side cable entries, strategically placed M4 T-slot mounting points, and efficiently store more LEDs, allowing for improved heat dissipation through conduction while providing industry leading performance to size ratio. Advanced Illumination MicroBrite High Intensity Spot Lights are available in a full range of wavelengths, simplifying system integration and are ideal for standard, off-axis applications requiring high-intensity illumination source such as high-speed inspection and factory automation.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

Common Specifications

Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant
Dimensions (mm):
44.5 x 32.2 x 20.1
Weight (g):
168
Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Length of Cable (m):
2
Operating Temperature (°C):
0 - 60

Products

 Dimensions (mm)   Color   Wavelength (nm)   Compare   Stock Number   Price  Buy
44.5 x 32.2 x 20.1 White -
44.5 x 32.2 x 20.1 UV 365.00
44.5 x 32.2 x 20.1 Blue 470.00
44.5 x 32.2 x 20.1 Green 530.00
44.5 x 32.2 x 20.1 Red 625.00
44.5 x 32.2 x 20.1 IR 850.00
44.5 x 32.2 x 20.1 IR 940.00

Accessories

Title CompareStock Number  Price Buy
Manual Intensity Adjustment for AI Lights #86-887 ₹2,349   Request Quote
  • 10 to 12 days
    ×
Industrial DIN Mountable Intensity Adjustment #89-555 ₹11,745   Request Quote
  • 10 to 12 days
    ×
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin