eo_logo
 
Product added to cart

Advanced Illumination Medium Intensity Linear Backlights

See More by Advanced Illumination
Advanced Illumination Medium Intensity Linear Backlights

Advanced Illumination Medium Intensity Linear Backlights

×
  • Intense, Diffuse Output up to 226,000 Lux
  • Full Range of Wavelengths Available
  • UltraSeal Washdown Backlights for Harsh Environments Also Available
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination Medium Intensity Linear Backlights provide intense, diffuse illumination up to 226,000 Lux. These backlights are available in a full range of wavelengths for seamless system integration. Advanced Illumination Medium Intensity Linear Backlights are ideal for applications such as line scan and object silhouetting. IP69K certified Advanced Illumination UltraSeal Washdown Backlights for harsh environment applications are available.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

Common Specifications

LED Lifetime (hours):
50000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Backlight
Illumination Mode:
Constant
Minimum Input Current:
0.8A
Connector:
Flying Leads
Input Voltage (V):
24V
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Operating Temperature (°C):
0 - 50
Environmental Rating:
IP50

Products

 Dimensions (mm)   Color   Wavelength (nm)   Compare   Stock Number   Price  Buy
216.4 x 32.2 x 21.7 Red 625.00
216.4 x 32.2 x 21.7 IR 850.00
216.4 x 32.2 x 21.7 IR 940.00
267.2 x 32.2 x 21.7 White -
267.2 x 32.2 x 21.7 Blue 455.00
267.2 x 32.2 x 21.7 Green 530.00

Accessories

Title CompareStock Number  Price Buy
Manual Intensity Adjustment for AI Lights #86-887 ₹2,349   Request Quote
  • 10 to 12 days
    ×
Industrial DIN Mountable Intensity Adjustment #89-555 ₹11,745   Request Quote
  • 10 to 12 days
    ×
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin