eo_logo
 
Product added to cart

Advanced Illumination LED Spot Lights

See More by Advanced Illumination
×
  • Ideal for Machine Vision Illumination
  • Provides 43mm Coverage at 100mm
  • 50,000 Hour Product Lifetime

Advanced Illumination LED Spot Lights are available for strobed and continue use applications. LED intensity is variable through the in-line potentiometer for the 0.9" and 2.1" continuous models. These spot lights provide 43mm coverage at 100mm. Advanced Illumination LED Spot Lights are ideal for machine vision illumination. White, blue, green, red, and infrared are all colors these lights are offered in. 

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. 

Common Specifications

LED Lifetime (hours):
50,000
Number of Channels:
1.00
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Illumination Mode:
Constant
Field Coverage (mm):
43.00
Working Distance (mm):
100.00
Light Distribution (%):
±10 Edge to Edge (Dependent on Working Distance)
Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Operating Temperature (°C):
0 to 65

Products

 Color   Wavelength (nm)  Dia. (inches) Dia. (mm)  Compare   Stock Number   Price  Buy
White - - 22.90
White - - 22.90
Blue 470.00 - 22.90
Blue 470.00 - 22.90
Green 530.00 - 22.90
Red 625.00 - 22.90
Red 625.00 - 22.90
IR 850.00 - 22.90
IR 850.00 - 22.90
White - - 31.80
White - - 38.00
White - - 38.00
Blue 470.00 - 38.00
Blue 470.00 - 38.00
Green 520.00 - 38.00
Green 520.00 - 38.00
Red 625.00 - 38.00
IR 880.00 - 38.00
IR 880.00 - 38.00
White - - 54.00
Blue 470.00 - 54.00
Blue 470.00 - 54.00
Green 520.00 - 54.00
Green 520.00 - 54.00
Red 625.00 - 54.00
IR 880.00 - 54.00
IR 880.00 - 54.00

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin