eo_logo
 
Product added to cart

Advanced Illumination LED Backlights

See More by Advanced Illumination
Advanced Illumination High Intensity LED Backlights

Advanced Illumination High Intensity LED Backlights

×
  • Provides Intense, Even Illumination
  • Low Profile Design
  • Multiple Active Area Options Available

Advanced Illumination LED Backlights provide intense, even illumination over a range of active areas. Featuring a 50,000-hour product lifetime and a projected light distribution of ±6% over the illuminated area, these lights are ideal for a range of industrial applications. These LED backlights feature a low-profile design with multiple active area options available. Advanced Illumination LED Backlights are offered in white, blue, green, red, and infrared. The backlights are available in 72 H x 72 W x 12 D size, or 123 H x 123 W x 19 D size. 

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately.

Common Specifications

LED Lifetime (hours):
50,000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Uniformity (%):
±6 over Illuminated Area (Dependent on Working Distance)
Manufacturer:
Advanced Illumination
Geometry:
Backlight
Illumination Mode:
Constant
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855

Products

 Dimensions (mm)   Color   Wavelength (nm)   Compare   Stock Number   Price  Buy
72 H x 72 W x 12 D Infrared 880.00
50.8 H x 50.8 W x 24.1 D Blue 470.00
50.8 H x 50.8 W x 24.1 D Green 530.00
50.8 H x 50.8 W x 24.1 D Red 625.00
50.8 H x 50.8 W x 24.1 D IR 850.00
50.8 H x 50.8 W x 24.1 D White -
101.6 H x 101.6 W x 24.1 D Blue 470.00
101.6 H x 101.6 W x 24.1 D Green 530.00
101.6 H x 101.6 W x 24.1 D Red 625.00
101.6 H x 101.6 W x 24.1 D IR 850.00
101.6 H x 101.6 W x 24.1 D White -
203.2 H x 203.2 W x 24.1 D Blue 470.00
203.2 H x 203.2 W x 24.1 D Green 530.00
203.2 H x 203.2 W x 24.1 D Red 625.00
203.2 H x 203.2 W x 24.1 D IR 850.00
203.2 H x 203.2 W x 24.1 D White -

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin