eo_logo
 
Product added to cart

Advanced Illumination High Intensity Linear Axial Diffuse LED Illuminators

See More by Advanced Illumination
×
Select Specifications
Color:
Illumination Mode:
₹2,58,390 - ₹3,07,545

Common Specifications

LED Lifetime (hours):
50,000
Number of LEDs:
12 High Brightness
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Diffuse Axial
Weight (lbs):
1.3
Working Distance (mm):
12.7 - 50
Light Distribution (%):
±10
Maximum Trigger Frequency (Hz):
30.00
Strobe Duration (μs):
30 - 300
Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Length of Cable (m):
2
Operating Temperature (°C):
0 to 60

Products

 Color   Illumination Mode   Compare   Stock Number   Price  Buy
White Constant
White Strobed
Blue Constant
Blue Strobed
Green Constant
Green Strobed
Red Constant
Red Strobed
Infrared Constant
Infrared Strobed

Learn More

  • Ideal for Line Scan Applications
  • AR Coated Dust Cover Protects Internal Beamsplitter
  • Variable Intensity and Strobed Options

Ideal for line scan applications requiring a diffuse, on-axis source, Advanced Illumination High Intensity Linear Axial Diffuse LED Illuminators feature twelve high brightness LEDs to provide intense, even illumination. With a 0.5 - 2" working distance, and a M6 nut channel for mounting, these LED illuminators are easily integrated into many systems and applications.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. 

The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. Trigger input signal is CMOS/TTL compatible. The maximum trigger frequency is 30Hz.

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin