eo_logo
 
Product added to cart

Advanced Illumination High Intensity LED Spot Lights

See More by Advanced Illumination
×
  • 65mm Coverage at 300mm Working Distance
  • M6 Thread for Mounting
  • Variable Intensity and Strobed Options

Advanced Illumination High Intensity LED Spot Lights are designed for applications requiring intense, structured illumination. Ideal for use with line scan cameras and for large area inspection, these high luminance spot lights provide soft and even illumination in a compact housing. Suitable for long working distance imaging applications, the LEDs are precision aligned with a proprietary targeting system to provide stable lighting, even illumination, and a long product lifetime.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. 

Common Specifications

LED Lifetime (hours):
50,000
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Spot Light
Height (mm):
26.0
Dimensions (mm):
66.7 L x 62.0 W
Weight (g):
122.5
Field Coverage (mm):
65.00
Working Distance (inches):
6 - 24
Maximum Trigger Frequency (Hz):
30.00
Connector:
Flying Leads
Operating Voltage (V):
24.00
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Power Requirement:
90 - 264 V AC @ 47 - 63 Hz
Length of Cable (m):
1.5
Mounting Threads:
M4 Nut Channel for Mounting

Products

 Dimensions (mm)   Color   Wavelength (nm)   Compare   Stock Number   Price  Buy
66.7 L x 62.0 W White -
66.7 L x 62.0 W Blue 470.00
66.7 L x 62.0 W Green 530.00
66.7 L x 62.0 W Red 625.00
66.7 L x 62.0 W White -
66.7 L x 62.0 W Blue 470.00
66.7 L x 62.0 W Green 530.00
66.7 L x 62.0 W Red 625.00

Product Details

The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. Trigger input signal is CMOS/TTL compatible. The maximum trigger frequency is 30Hz.

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin