eo_logo
 
Product added to cart

Advanced Illumination Extended Working Distance LED Ring Lights

See More by Advanced Illumination
×
  • 3 - 9" Working Distance
  • Provides 2" Coverage
  • Variable Intensity and Strobed Options

Advanced Illumination Extended Working Distance LED Ring Lights are designed to be mounted on the front of many standard imaging lenses using our Ring Light Filter Thread Adapters. Mounting brackets are included for easy system integration. LED intensity can be varied using the in line potentiometer.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately. 

Products

 Color   Wavelength (nm)  Dia. (mm)  Illumination Mode   Inner Diameter (mm)   Outer Diameter (mm)   Compare   Stock Number   Price  Buy
Infrared 880.00 100.00 Constant 55.5 100.00

Product Details

The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. Trigger input signal is CMOS/TTL compatible. The maximum trigger frequency is 30Hz.

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×
4" and 5" LED Lights, Replacement Mounting Bracket #56-248 ₹3,654   Request Quote
  • 10 to 12 days
    ×
3" LED Ring Lights, Replacement Mounting Bracket #56-386 ₹3,654   Request Quote
  • Contact Us
    ×
M25.5 x 0.5 Thread, Ring Light Filter Thread Adapter #56-523 Clearance ₹5,568   Request Quote
  • 10 to 12 days
    ×
M30.5 x 0.5 Thread, Ring Light Filter Thread Adapter #56-089 Clearance ₹5,568   Request Quote
  • 10 to 12 days
    ×
M34.5 x 0.5 Thread, Ring Light Filter Thread Adapter #56-090 Clearance ₹5,568   Request Quote
  • 10 to 12 days
    ×
M37.0 x 0.75 Thread, Ring Light Filter Thread Adapter #56-091 Clearance ₹5,568   Request Quote
  • 10 to 12 days
    ×
M39.0 x 0.5 Thread, Ring Light Filter Thread Adapter #56-092 Clearance ₹5,568   Request Quote
  • 10 to 12 days
    ×
M40.5 x 0.5 Thread, Ring Light Filter Thread Adapter #56-093 Clearance ₹5,568   Request Quote
  • 10 to 12 days
    ×
M43.0 x 0.75 Thread, Ring Light Filter Thread Adapter #56-094 Clearance ₹5,568   Request Quote
  • 10 to 12 days
    ×
M49.0 x 0.75 Thread, Ring Light Filter Thread Adapter #56-096 Clearance ₹5,568   Request Quote
  • 10 to 12 days
    ×
M52.0 x 0.75 Thread, Ring Light Filter Thread Adapter #56-097 Clearance ₹5,568   Request Quote
  • 10 to 12 days
    ×
M58.0 x 0.75 Thread, Ring Light Filter Thread Adapter #56-098 Clearance ₹5,568   Request Quote
  • 10 to 12 days
    ×
M62.0 x 0.75 Thread, Ring Light Filter Thread Adapter #56-099 Clearance ₹5,568   Request Quote
  • 10 to 12 days
    ×
M72.0 x 0.75 Thread, Ring Light Filter Thread Adapter #56-100 Clearance ₹5,568   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin