eo_logo
 
Product added to cart

Advanced Illumination EuroBrite™ Bar Lights

See More by Advanced Illumination

AI EuroBrite Bar Light

×
  • Daisy Chain up to Four Units
  • Requires No Heat Sink
  • Available in White, Red, and Blue

Advanced Illumination EuroBrite™ Bar Light illuminators feature on-board smart drivers functional during strobe and continuous operation modes making them ideal for the most demanding performance constraints. Adaptive OverDrive™ allows for power optimization while in strobing mode, and Adaptive Thermal Feedback™ gives operational current control to the user, preventing overheating and eliminating the need for a heat sink. These Advanced Illumination EuroBrite™ Bar Light illuminators feature a ruggedized, sealed enclosure, and are available in white, red, or blue versions. The ability to operate four units connected to one another, and an analog dimming control operable in both strobe and continuous modes add to illuminator’s customizability.

Note: A 24V power supply is required.

Common Specifications

Operating Lifetime (hours):
50,000
Type of Illumination:
LED Illuminator
Note:
See Technical Information Tab for Typical Intensity
Manufacturer:
Advanced Illumination
Geometry:
Area Light
Illumination Mode:
Strobed or Constant
Dimensions (mm):
300 x 64 x 30
Weight (g):
241.00
Maximum Input Current:
0.42 - 0.49A
Analog Intensity Control:
10% @ 0.7V, 100% @ 10V
Trigger-to-Pulse Latency:
10μm
Connector:
Flying Leads
Input Voltage (V):
24V nominal (min. 22 / max. 28)
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Operating Temperature (°C):
0 - 60
Environmental Rating:
IP67

Products

 Dimensions (mm)   Color   Wavelength (nm)   Compare   Stock Number   Price  Buy
300 x 64 x 30 White -
300 x 64 x 30 Red 625.00
300 x 64 x 30 Blue 470.00

Technical Information

Typical Intensity
Working Distance 200mm 300mm 600mm
Area 295 x 76mm 295 x 119mm 325 x 198mm
Typical Irradiance (W/M2) 98.0 65.5 29.6
Typical Illuminance (kLux) 32.0 21.4 9.6

Accessories

Title CompareStock Number  Price Buy
M12 Female to Male, 5 pin, 0.2m #33-462 ₹3,393   Request Quote
  • 10 to 12 days
    ×
M12 Female to Bare Leads 5 pin, 2m #33-463 ₹3,393   Request Quote
  • 10 to 12 days
    ×
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin