eo_logo
 
Product added to cart

Advanced Illumination Darkfield LED Illuminators

See More by Advanced Illumination
×
  • Ideal for Visually Enhancing Surface Defects
  • Useful for Front or Back Illumination
  • 5" Versions Have Variable Intensity

Advanced Illumination Darkfield LED Illuminators are ideal for visually enhancing surface defects. LED intensity can be varied through the in line potentiometer. The 5" darkfield illuminator includes a mounting bracket for easy system integration.

Note: Required 24V power supply #66-855. Accessories for Advanced Illumination products are available and sold separately.

Common Specifications

LED Lifetime (hours):
50,000
Number of Channels:
1.00
Type of Illumination:
LED Illuminator
Manufacturer:
Advanced Illumination
Geometry:
Ring Light
Maximum Trigger Frequency (Hz):
30.00
Connector:
Flying Leads
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Operating Temperature (°C):
0 to +65

Products

 Color   Wavelength (nm)   Illumination Mode   Inner Diameter (mm)   Outer Diameter (mm)   Compare   Stock Number   Price  Buy
White - Constant 19.0 55.0
White - Strobed 19.0 55.0
Red 625.00 Constant 19.0 55.0
Red 625.00 Strobed 19.0 55.0
White - Constant 55.0 127.0
White - Strobed 55.0 127.0
Red 625.00 Strobed 55.0 127.0

Product Details

The strobed models' flash duration is dependent on a trigger signal or potentiometer setting. The duration of the strobe can be adjusted from 30 - 300μs via a knob located in the back of the unit. Trigger input signal is CMOS/TTL compatible. The maximum trigger frequency is 30Hz.

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×
3" LED Ring Lights, Replacement Mounting Bracket #56-386 ₹3,654   Request Quote
  • Contact Us
    ×
4" and 5" LED Lights, Replacement Mounting Bracket #56-248 ₹3,654   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin