eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

90° Specialty Mirrors

×
  • Splits Input Image Into Two Paths Separated by 180°
  • Variety of Sizes and Broadband Coatings Available
  • Additional Right Angle Prism Options Available

TECHSPEC® 90° Specialty Mirrors are constructed from right angle prisms with a mirror coating on the two legs and an uncoated hypotenuse. The mirrored surfaces form a precise 90° angle, ideal for splitting an image from a single imaging lens onto two different cameras, or for combining two images onto a single camera.

Common Specifications

Dimensional Tolerance (mm):
±0.1
Bevel:
Protective bevel as needed
Clear Aperture (%):
90.00
Substrate:
Surface Quality:
40-20
Angle Tolerance (arcmin):
±2
Coating Type:
Metal
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.50

Products

CA (mm)  Length of Legs (mm)   Length of Hypotenuse (mm)   Coating   Compare   Stock Number   Price  Buy
2.7 3.00 4.20 Enhanced Aluminum (450-650nm)
4.6 5.00 7.10 Enhanced Aluminum (450-650nm)
5.6 6.25 8.80 Enhanced Aluminum (450-650nm)
9.0 10.00 14.10 Enhanced Aluminum (450-650nm)
11.2 12.50 17.70 Enhanced Aluminum (450-650nm)
13.5 15.00 21.20 Enhanced Aluminum (450-650nm)
19.4 20.00 28.30 Enhanced Aluminum (450-650nm)
24.4 25.00 35.40 Enhanced Aluminum (450-650nm)
27.0 30.00 42.40 Enhanced Aluminum (450-650nm)
31.5 35.00 49.50 Enhanced Aluminum (450-650nm)
36.0 40.00 56.60 Enhanced Aluminum (450-650nm)
49.4 50.00 70.70 Enhanced Aluminum (450-650nm)
73.5 75.00 106.10 Enhanced Aluminum (450-650nm)
2.7 3.00 4.20 Protected Gold (700-10000nm)
4.6 5.00 7.10 Protected Gold (700-10000nm)
5.6 6.25 8.80 Protected Gold (700-10000nm)
9.0 10.00 14.10 Protected Gold (700-10000nm)
11.2 12.50 17.70 Protected Gold (700-10000nm)
13.5 15.00 21.20 Protected Gold (700-10000nm)
19.4 20.00 28.30 Protected Gold (700-10000nm)
24.0 25.00 35.40 Protected Gold (700-10000nm)
27.0 30.00 42.40 Protected Gold (700-10000nm)
31.5 35.00 49.50 Protected Gold (700-10000nm)
36.0 40.00 56.60 Protected Gold (700-10000nm)
49.0 50.00 70.70 Protected Gold (700-10000nm)
73.5 75.00 106.10 Protected Gold (700-10000nm)
4.6 5.00 7.10 Protected Silver (450-10000nm)
5.6 6.25 8.80 Protected Silver (450-10000nm)
9.0 10.00 14.10 Protected Silver (450-10000nm)
11.2 12.50 17.70 Protected Silver (450-10000nm)
13.5 15.00 21.20 Protected Silver (450-10000nm)
19.4 20.00 28.30 Protected Silver (450-10000nm)
24.0 25.00 35.40 Protected Silver (450-10000nm)
27.0 30.00 42.40 Protected Silver (450-10000nm)
31.5 35.00 49.50 Protected Silver (450-10000nm)
36.0 40.00 56.60 Protected Silver (450-10000nm)
49.0 50.00 70.70 Protected Silver (450-10000nm)
73.5 75.00 106.10 Protected Silver (450-10000nm)
2.7 3.00 4.20 Enhanced Aluminum (250-700nm)
4.5 5.00 7.10 Enhanced Aluminum (250-700nm)
5.6 6.25 8.80 Enhanced Aluminum (250-700nm)
9.0 10.00 14.10 Enhanced Aluminum (250-700nm)
11.2 12.50 17.70 Enhanced Aluminum (250-700nm)
13.5 15.00 21.20 Enhanced Aluminum (250-700nm)
18.0 20.00 28.30 Enhanced Aluminum (250-700nm)
22.5 25.00 35.40 Enhanced Aluminum (250-700nm)
27.0 30.00 42.40 Enhanced Aluminum (250-700nm)
31.5 35.00 49.50 Enhanced Aluminum (250-700nm)
36.0 40.00 56.60 Enhanced Aluminum (250-700nm)
45.0 50.00 70.70 Enhanced Aluminum (250-700nm)
67.5 75.00 106.10 Enhanced Aluminum (250-700nm)

Technical Information

 
Stock No. Coating A B C
#49-412 Enhanced Aluminum (450-650nm) 5mm 7.1mm 5mm
#65-847 Protected Gold (700-10000nm)
#21-185 Protected Silver (450-10000nm)
#47-004 Enhanced Aluminum (450-650nm) 10mm 14.1mm 10mm
#47-237 Protected Gold (700-10000nm)
#21-186 Protected Silver (450-10000nm)
#49-413 Enhanced Aluminum (450-650nm) 15mm 21.2mm 15mm
#65-848 Protected Gold (700-10000nm)
#21-187 Protected Silver (450-10000nm)
#49-414 Enhanced Aluminum (450-650nm) 20mm 28.3mm 20mm
#65-849 Protected Gold (700-10000nm)
#21-188 Protected Silver (450-10000nm)
#47-005 Enhanced Aluminum (450-650nm) 25mm 35.4mm 25mm
#47-238 Protected Gold (700-10000nm)
#21-189 Protected Silver (450-10000nm)
#47-006 Enhanced Aluminum (450-650nm) 50mm 70.7mm 50mm
#47-239 Protected Gold (700-10000nm)
#21-190 Protected Silver (450-10000nm)
#47-309 Enhanced Aluminum (450-650nm) 75mm 106.1mm 75mm
#47-310 Protected Gold (700-10000nm)
#21-191 Protected Silver (450-10000nm)

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin