eo_logo
 
Product added to cart

7X and 12.5X High Precision Zoom Lenses

Photo represents a complete Zoom Lens. For individual component line art, see the Technical Information tab.

Photo represents a complete Zoom Lens. For individual component line art, see the Technical Information tab.

Photo represents a complete Zoom Lens. For individual component line art, see the Technical Information tab. Lower Lens 3.0X Lower Lens, #89-902	Mitutoyo Objective Adapter (M26 x 36TPI), #89-904 +6
×

7X and 12.5X High Precision Zoom Lenses are modular lens systems that consist of a camera mount, camera tube, core module, lower function module, and lower lens. Added versatility is achieved by swapping out modules to change magnification, field of view, or the optical pathway. 7X and 12.5X High Precision Zoom Lenses are compatible with M26 x 36 TPI Mitutoyo-style objectives and with camera sensor coverages and mounts ranging from C-Mount to F-Mount and to 35mm DSLR cameras. 50/50 and 90° cubes are available to introduce right angle turns or to support multiple imaging paths. A motor controller for multi-axis zoom and focus functionality is also available and can be connected to USB, Ethernet, or RS-232/422/285 ports.

Products

 Title   Compare   Stock Number   Price  Buy
C-Mount Light Guide Mounting Adapter
C-Mount Camera Adapter
F-Mount Camera Adapter
EOS Camera Adapter
K-Mount Camera Adapter
4/3" Mount Camera Adapter
Micro 4/3" Mount Camera Adapter
Sony Alpha Camera Adapter
0.4X Camera Tube
0.5X Camera Tube
0.6X Camera Tube
0.8X Camera Tube
1.0X Camera Tube
0.8X Mini-Camera Tube
1.0X Mini-Camera Tube
1.5X Mini-Camera Tube
2.0X Mini-Camera Tube
2.5X Mini-Camera Tube
3.0X Mini-Camera Tube
7X Zoom Module, Manual
7X Zoom Module, Manual w/Detents
7X Zoom Module, Stepper Motorized
12.5X Zoom Module, Manual
12.5X Zoom Module, Manual w/Detents
12.5X Zoom Module, Stepper Motorized
Fixed Aperture Set (Required if no Zoom Module)
Basic Lower Module, No Focus
Lower Module w/15mm Manual Focus
Lower Module w/15mm Stepper Motorized Focus
Lower Module w/In-Line Illumination
Lower Module w/In-Line Illumination & Analyzer
Lower Module w/In-Line Illumination & 5mm Manual Focus
Lower Module w/In-Line Illumination, Analyzer & 5mm Manual Focus
Lower Module w/In-Line Illumination & 5mm Stepper Motorized Focus
Lower Module w/In-Line, Analyzer & 5mm Stepper Motorized Focus
0.4X Lower Lens
0.5X Lower Lens
0.67X Lower Lens
1.0X Lower Lens
1.25X Lower Lens
1.43X Lower Lens
1.67X Lower Lens
2.0X Lower Lens
3.0X Lower Lens
4.0X Lower Lens
Mitutoyo Objective Adapter (M26 x 36TPI)
50/50 Beamsplitter Cube
Mirror Cube for Right Angle Turn
Mirror Cube Adapter for Use with Lower Lenses
25.4mm Fillter Holder
Adjustable Iris
In-Line Mount
Camera Tube Mounting Clamp
Adjustable Rail Mounting Stand
Stepper Motor Controller
Controller Adapter for Lower Focus Modules
North American Style Cord
Euro Style Cord
UK Style Cord
Polarizer Illumination Accessory
Fiber Optic Light Guide Adapter
Fiber Optic Light Guide Adapter to 10mm
In-line Port Right Angle Bend
Fiber Optic Ringlight Adapter
LED Ringlight Adapter
Mounting Clamp 76mm Diameter Microscope Stand
Mounting Clamp 82mm Diameter Microscope Stand
Mounting Clamp 83mm Diameter Microscope Stand
Mounting Clamp 84mm Diameter Microscope Stand

Product Details

A complete zoom lens requires a camera mount, camera tube, zoom module, lower function module, and lower lens. An item selection guide can be found on the Technical Information tab.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin