eo_logo
 
Product added to cart

USAF 1951 Photographic Paper Resolution Targets

×
  • Arranged on a 4:3 Aspect Ratio to Measure Resolution as a Function of Field
  • Each Section Contains Four USAF Targets of Varying Density Levels

Since imaging systems are often classified in terms of resolution and contrast, our photograhic paper targets allow users to evaluate their systems using the standard USAF format for resolution measurements at different contrast levels. For example, they are useful when lens designers develop lens systems to provide high contrast at low resolution, but neglect contrast at higher resolutions. They prove handy when two lens designs have the same limiting resolution, but drastically different contrast performance at lower resolutions. By imaging targets of various contrast, the user can make qualitative comparisons between lenses as well as evaluate the performance of the system for objects with varying or low contrast levels.

Products

 Title   Compare   Stock Number   Price  Buy
8.5" x 11", USAF Resolution Target

Technical Information

Number of Line Pairs / mm in USAF Resolving Power Test Target 1951
Element
Group No.
0 1 2 3 4
1 1.00 2.00 4.00 8.00 16.00
2 1.12 2.24 4.49 8.98 17.95
3 1.26 2.52 5.04 10.10 20.16
4 1.41 2.83 5.66 11.3 22.6
5 1.59 3.17 6.35 12.7 25.4
6 1.78 3.56 7.13 14.3 28.5
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin