- Stainless Steel Construction
- Lockable 100 TPI Fine Adjustment Screws
- Finger Cuts for Convenient Optic Mounting
- Tip/Tilt Range:±5°
- Essential Mount for Experiments and OEM System
- Compatible with 3–38.1mm Rectangular Optics
- Compatible with 4-40mm Diameter Optics
- M6 x 0.25 (101.6 TPI) Adjustment Screws
- Essential Mount for Experiments and OEM System
- Economic Price
- 0.5”- 4.0” Dia. Versions Available
- M6 x 0.25 (101.6 TPI) Adjustment Screws
- 120° Clear Edge for Mounting Beamsplitters and Transmissive Optics
- Economically Priced
- Essential Mounts for Experiments and OEM Systems
- Common 5” (127mm) Optical Axis Heights for Easy System Integration
- Optical Mounts and Pedestal Posts Bundled with 5% Discounted Price
- Ideal for Setting Up New Benchtop Optical Systems
- 100 TPI Fine Adjustment Screws
- Finger Cuts for Convenience and Accuracy
- Tip/Tilt Range:±5°
- 100 TPI Fine Adjustment Screws
- Finger-cuts for Convenience and Accuracy
- Tip/Tilt Range: ±5°
- C, S, and T-Mount Solutions for Mounting Cube and Plate Beamsplitters, Filters, and Mirrors
- Provides a 90° Mounting Interface
- ¼ -20 and M6 Tapped Mounting Threads for English or Metric Based Systems
- 100 TPI Lockable Fine Adjustment Screws
- Tip/Tilt Range: ±5°
- Three Screw Versions Permit Translation of Optical Axis
- Compatible with TECHSPEC® Kinematic Mounts
- Range of Accessories for Cube and Plate Beamsplitters
- Additional Adjustment Lead Screws, Locking Nuts, and Hardware
- Adapters for Plate Mounting
- Compatible with English/Metric Equivalent Component Sizes
- Compact, Robust Mount for Beam Steering Applications Using Risley Prism Pairs
- Manually Steer a Beam to any Angle up to ±2 Times the Individual Prism Deviation Angle
- Optimized for Prisms with Wedge Angles Ranging from 0 to 26 Degrees
- Mount Can be Used with Either a Single or Pair of Wedge Prisms
- Direct to Breadboard Mounting
- 25.4mm Centerline Height
- Compact Form Factor
- Precision Fine Movement
- Holds Prisms up to 30mm
- Black Anodized Aluminum
- Posts and Post Holders Required for Mounting
- Easily Secure Prisms or Cube Beamsplitters
- Adjustable for Optics up to 55mm
- Rotary Version Offers Manual 360° Rotation
- Mount up to 60mm Tall Diffraction Gratings
- Easy Adjustment via Side Locking Screws
- Designed for Integration into 25.4mm Diameter Optic Mounts
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act