eo_logo
 
Product added to cart

Precision Polished Dielectric Coatings

Filter
Broadband Dielectric Spherical Mirrors Broadband Dielectric Spherical Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Ideal for Multispectral Focusing Applications
  • MORE
  • Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
  • Multiple Sizes Available
Broadband Dielectric Elliptical Flat Mirrors Broadband Dielectric Elliptical Flat Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Circular Profile When Oriented at 45°
  • MORE
  • Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
  • Enhanced Reflectivity and LIDT over Metallic Coatings
Broadband Dielectric ZERODUR® λ/10 Mirrors Broadband Dielectric ZERODUR® λ/10 Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • ZERODUR® Substrates Provide Near Zero Thermal Expansion
  • MORE
  • Enhanced Reflectivity and LDT over Metallic Coatings
  • UV, Visible, and NIR Reflective Coatings Designed for 0-45° AOI
  • Metallic Coated ZERODUR® Mirrors Also Available
Broadband Dielectric λ/10 Mirrors Broadband Dielectric λ/10 Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Enhanced Reflectivity and LIDT over Metallic Coatings
  • MORE
  • Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
  • Designed for all Polarization States from 0 – 45° AOI
Broadband Dielectric λ/4 Mirrors Broadband Dielectric λ/4 Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • Enhanced Reflectivity and LDT over Metallic Coatings
  • MORE
  • Average Reflectivity >99% from 400 – 750nm
  • Designed for all Polarization States at 0 – 45° AOI
  • λ/10 Versions Available
Broadband Dielectric Coated Right Angle Mirrors Broadband Dielectric Coated Right Angle Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Ultra-High Reflectivity (UHR) Broadband Dielectric Mirrors Ultra-High Reflectivity (UHR) Broadband Dielectric Mirrors Clearance
  • >99.8% Reflectivity over Broad Visible or NIR Wavelength Ranges
  • MORE
  • 10-5 Surface Quality for Reduced Scatter in Sensitive Laser Applications
  • λ/10 Surface Flatness
Extreme Ultraviolet (EUV) Flat Mirrors	Extreme Ultraviolet (EUV) Flat Mirrors
  • Maximum Achievable Reflection at 13.5nm
  • MORE
  • Designed for EUV Beam Steering and Harmonic Separation
  • 5° and 45° AOI Versions Available
Broadband Dielectric Stemmed Mirrors Broadband Dielectric Stemmed Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Stemmed Design Reduces Stress on Mirror Surface when Mounted by Stem
  • MORE
  • >99% Average Reflectivity Over Broad Wavelength Ranges
  • 20-10 Surface Quality and 0 - 45° Angle of Incidence
  • TECHSPEC® Laser and Metallic Coated Stemmed Mirrors Also Available
UltraFast Innovations (UFI) 780 and 800nm Highly-Dispersive Ultrafast Mirrors UltraFast Innovations (UFI) 780 and 800nm Highly-Dispersive Ultrafast Mirrors
  • Reflection >99.8% (P-polarization) at 720 – 840nm or 780 – 830nm
  • MORE
  • Low Group Delay Dispersion at 5° or 20° AOIs 
  • Ideal for Pulse Compression of Ti:sapphire Ultrafast Lasers
  • Low GDD Mirrors Also Available
Schwarz Mirrors Schwarz Mirrors Clearance
  • Engineered Highly- Absorptive Fused Silica Substrate
  • MORE
  • Optical Density > 7.0 in Visible Spectrum
  • >98% Visible Reflectivity with No Residual Transmission
  • Damage Threshold > 0.5J/cm2, 20ns, 20Hz @ 532nm
  • Designed for all Polarization States from 0 - 45° AOI
×
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin