- Ultra-Thin Center Thickness to Limit GDD
- Low Loss Broadband IBS Anti-Reflection Coating
- Ideal for Ultrafast and Laser Optics Applications
- UV or IR Grade Fused Silica Substrates
- Mounted N-BK7 Lenses for Easy Integration into Laser Systems
- Positive Focal Lengths from 60mm to 120mm
- AR Coated for Minimum Reflection at 532 and 1064nm
- Ultra-Thin Center Thickness
- UV or IR Fused Silica Substrates
- Low Loss Broadband IBS Anti-Reflection Coatings
- Guaranteed Laser Damage Threshold
- 10-5 Surface Quality
- λ/10 Surface Accuracy
- λ/20 Surface Accuracy
- Available Uncoated or with a Variety of Nd:YAG Laser Coating Options
- Includes Full Data Package with Interferogram and Measured Results for Geometric Tolerances
- Edmund Optics® Designed, Coherent® Manufactured
- Premier Grade ZnSe Material
- Uncoated or Broadband AR Coating Options
- Optimized for <0.25% Absolute Reflectivity at 532nm and 1064nm
- Excellent Broadband Transmission from 500 - 1100nm
- Low Cost Alternative to Air-Spaced Focusing Doublets
- Diameters as Small as 1mm
- Short Focal Lengths for Integration into Compact Devices
- Broadband Antireflection Coating Options Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act