eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1064nm Laser Line Coated Fused Silica PCX Lenses

×
  • <0.25% Reflection at 1064nm for Fiber and Nd:YAG Applications
  • 5 - 50mm Diameters Available
  • 10 - 250mm EFL Designs Available
  • 405nm, 532nm, 633nm, and 1550nm V-Coated Options Offered

Common Specifications

Bevel:
Protective bevel as needed
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Focal Length Tolerance (%):
±1
Design Wavelength DWL (nm):
1064

Products

Dia. (mm) EFL (mm) BFL (mm)  Coating   Substrate   Compare   Stock Number   Price  Buy
5.00 10.00 8.63 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
5.00 15.00 13.83 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
5.00 20.00 18.97 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
5.00 25.00 23.97 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
6.00 12.00 10.63 1064nm V-Coat
Other Coating Options
×
Fused Silica (Corning 7980)
6.00 21.00 19.63 1064nm V-Coat
Other Coating Options
×
Fused Silica (Corning 7980)
6.00 24.00 22.63 1064nm V-Coat
Other Coating Options
×
Fused Silica (Corning 7980)
6.00 36.00 34.63 1064nm V-Coat
Other Coating Options
×
Fused Silica (Corning 7980)
9.00 12.00 9.26 1064nm V-Coat
Other Coating Options
×
Fused Silica (Corning 7980)
9.00 18.00 15.94 1064nm V-Coat
Other Coating Options
×
Fused Silica (Corning 7980)
9.00 27.00 25.63 1064nm V-Coat
Other Coating Options
×
Fused Silica (Corning 7980)
9.00 36.00 34.63 1064nm V-Coat
Other Coating Options
×
Fused Silica (Corning 7980)
12.00 18.00 15.26 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
12.00 25.00 22.31 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
12.00 30.00 27.56 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
12.00 36.00 34.29 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
12.00 50.00 48.01 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
12.00 100.00 98.33 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
25.00 38.00 33.03 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
25.00 50.00 46.00 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
25.00 60.00 56.92 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
25.00 75.00 71.96 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
25.00 100.00 97.40 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
25.00 125.00 122.65 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
25.00 150.00 147.86 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
25.00 200.00 198.02 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
50.00 75.00 66.43 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
50.00 100.00 93.84 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
50.00 150.00 145.2 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
50.00 200.00 195.19 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica
50.00 250.00 245.21 Laser V-Coat (1064nm)
Other Coating Options
×
Fused Silica

Product Details

TECHSPEC® Laser Line Coated Fused Silica PCX Lenses are available in a variety of laser line V-Coat AR coating options. Designed for maximum throughput at the specified laser wavelength, these lenses are ideal for applications utilizing low power HeNe, Diode, and Nd:YAG laser sources. With a maximum reflection of <0.25% per surface at the design wavelength, the lenses will provide superior transmission in applications utilizing multiple optical components.

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin