

- Meets Severe Abrasion Requirements of MIL-C-675C
- ≥90% Transmission from 8 - 11.5µm
- Ideal for Harsh Environments
- Uncoated, 3-5 Micron BBAR, and 8 - 12 Micron BBAR Coated Germanium Windows are also Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.


- Uncoated or with AR Coatings Designed for a Variety of IR Ranges
- Minimal Chromatic Aberration Due to Low Dispersion
- Ideal for Infrared Applications Requiring Rugged Optics
- DLC Coated Germanium Windows are also Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.

- 30 Arcmin Wedge
- High Transmission from 2 – 10µm
- Ideal for Infrared Applications Requiring Rugged Optics
- Precision Flat Germanium Windows Also Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.


- Diffraction Limited Performance
- Variety of Coating Options
- Full Prescription Data Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.


- Color Corrected for 3 – 5μm
- Near Diffraction Limited Focusing Performance
- Full Prescription Data Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.


- Wavelength Range of 2 - 16μm
- Durable Design for Demanding Applications
- Superior Spherical Correction
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.


- Available Uncoated or Coated for 3 - 5, 3 - 12, and 8 - 12µm
- Minimal Chromatic Aberration Due to Low Dispersion
- Ideal for Defense, Security, and Thermal Imaging Applications
- Additional Infrared Lenses Available in Popular Substrates
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.

- Coated on Silicon or Germanium Substrates
- Ideal for Isolating Broad Spectral Regions
- Durable, First-Surface Coatings

- Spectrally Flat from 2μm to 14μm
- Precision Germanium Substrate

- CaF2, Ge, and ZnSe Substrates
- Ray Deviation of 90°
- Ideal for Use with Collimated Sources
- Additional Infrared Optics Available

- Designed for Wavelengths Ranging from 2 - 30μm
- Various Substrates Available
- 360° Rotation Using Metric Polarizer Mounts

- ≥85% Average Transmission over a Broad Infrared Wavelength Range
- OD ≥3.0 Blocking Across Rejection Band
- Common Wavelengths for Environmental and Medical Applications

- CaF2, Ge, and ZnSe Substrates
- Ideal for Wavelength Separation
- Designed for Use with Collimated Sources
- Additional Infrared Optics Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.

- Ideal for Gas Analysis
- Center Wavelengths of 2.7-12.4μm
- Single Substrate Interference Filter

- Minimal Chromatic Aberration Due to Low Dispersion
- Uncoated Transmission from 2 – 16µm
- Available with BBAR or DLC Coating for 8 – 12µm
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.

- Positive Meniscus Lens Designs
- Minimize Spherical Aberration and Reduce Spot Sizes
- Wavelength Range of 2 - 16μm
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.

- Ideal for Thermal Imaging Applications
- Uncoated Transmission from 2 – 16µm
- Available Uncoated or BBAR Coated for 3 - 12µm
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Edmund Optics has limited remaining inventory of this part number and no raw material available to supply more once this is depleted. Please contact our Product Support Engineers to help with an alternate solution for your needs. Customer Service can provide you the latest price and availability.
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act