- Ultra-Thin Center Thickness to Limit GDD
- Low Loss Broadband IBS Anti-Reflection Coating
- Ideal for Ultrafast and Laser Optics Applications
- UV or IR Grade Fused Silica Substrates
- N-BK7 Substrate for Broadband Performance
- Cost-Effective for OEM Integration
- Multiple Coating Options Available
- Guaranteed Laser Damage Threshold
- 10-5 Surface Quality
- λ/10 Surface Accuracy
- Ideal for Imaging Applications
- Minimize Aberrations Including Spherical and Coma
- Precision Fused Silica Substrate
- Improved Versions of Our Aspheric Lenses
- Precision Grade Aspheric Surfaces
- High Numerical Apertures to Maximize Throughput
- Diameters from 10 to 200mm
- Focal Lengths from 7.5 to 300mm
- Broadband AR Coatings Available
- Eliminate Spherical Aberration
- Multiple Coating Options Available
- Range of Numerical Apertures
- Easy to Integrate
- Models for FC/PC, FC/APC, and SMA Connections Available
- Four Wavelength Ranges Covering 350-1600nm
- Low Coefficient of Thermal Expansion
- Precision and High Precision Options
- High Numerical Apertures to Maximize Throughput
- Optimized for Applications in the NIR
- Uncoated or AR coated versions available
- Multiple Design Wavelengths Available
- Cylinder Lenses Ideal for 1 Dimensional Laser Beam Convergence
- Circular and Rectangular Form Factors
- Multiple Coating Options Available
- Positive or Negative Meniscus Lenses
- CVD Grade Zinc Selenide (ZnSe) Ideal for CO2 Systems
- Uncoated or BBAR Coated for 8 – 12µm
- Low Dispersion and Absorption from 0.6 – 18µm
- High Resistance to Thermal Shock
- Uncoated or BBAR Coated for 8 – 12µm
- Ideal for Thermal Imaging Applications
- Uncoated Transmission from 2 – 16µm
- Available Uncoated or BBAR Coated for 3 - 12µm
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Hardened for Improved Durability
- High Numerical Apertures
- Ideal for Illumination Applications
- Designed to Give Increased Resolution and Smaller Spot Sizes for NIR Wavelengths (750-1100nm)
- Decreased Spherical Aberration for Monochromatic Sources Out to 2μm
- Broadband AR Coating has <1% Reflectivity Between 750–1550nm
- Greater than 90% Transmission from 0.35-7μm
- Low Index of Refraction
- Ideal for Integration into Infrared Systems
- Ideal for Beam Shaping Applications
- Tightly Controlled Optical and Geometric Tolerances
- Rectangular and Circular Form Factors Available
- <0.25% AR Coated for Nd:YAG Harmonics
- <3 Arcminute Wedge Tolerance
- Fused Silica Substrate
- Excellent for Severe Environments
- High Strength and Hardness
- High Chemical Stability
- Sapphire and Ruby Half-Ball Lenses Also Available
- Edmund Optics® Designed, Coherent® Manufactured
- Premier Grade ZnSe Material
- Uncoated or Broadband AR Coating Options
- Magnesium Fluoride (MgF2) Coating
- Used to Extend Focal Length
- Broadband AR Coated Negative Achromatic Lenses Also Available
- Negative Focal Lengths for Beam Expansion or Light Projection Applications
- Wavelength Range of 200 - 2200nm
- Popular UV-AR Coating Option Available
- Full Prescription Data Available
- Standard 25mm Diameter for Easy System Integration
- High Numerical Aperture Designs for Superior Light Collection
- Available Uncoated or Coated for 3 - 5, 3 - 12, and 8 - 12µm
- Minimal Chromatic Aberration Due to Low Dispersion
- Ideal for Defense, Security, and Thermal Imaging Applications
- Additional Infrared Lenses Available in Popular Substrates
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Positive Meniscus Lens Designs
- Minimize Spherical Aberration and Reduce Spot Sizes
- Wavelength Range of 2 - 16μm
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Ideal for Fiber Coupling and Laser Diode Applications
- Comparable Performance to Conventional Aspherical Singlets
- Multiple Sizes and Wavelength Options
- Excellent Transmission in 345 – 700nm Range
- Ideal for use with NUV LEDs and Mercury Lamps
- Low-Cost, Cemented Design
- Prescription Information Available
- Reduced Spherical Aberration
- Broadband AR Coating Option
- Low Index of Refraction
- Vacuum Grade UV Substrate
- Uncoated, VIS-NIR, and NIR II Broadband AR Coating Options
- High Numerical Apertures
- Ideal for Fiber and LED Coupling
- Available with Fused Silica, Si, CaF2, or ZnSe Substrates
- Excellent for Severe Environments
- High Chemical Stability
- Sapphire and Ruby Ball Lenses Also Available
- Wavelength Range of 1.2 - 7μm
- Low Density and Dispersion
- Focal Lengths of 25 – 250mm Available
- Additional Infrared Lenses Available in Popular Substrates
- Vary Focal Length by Applied Voltage
- Ideal for Machine Vision Autofocus Applications
- Less Power Required than Traditional Autofocus Lenses
- Development Kits and Lenses with Thermistor Available
- Beam Shaping Grade Specifications
- Used with TECHSPEC® Imaging Grade PCX Cylinder Lenses for Circularizing Beams
- Negative Focal Length
- High Precision Aspheric Surface
- 3D Surface Profiles Included with Uncoated Lenses
- Uncoated and <0.25% Reflectance V-Coat Available
- Greater than 90% Transmission from 350nm-7μm
- Low Index of Refraction
- High Laser Damage Threshold
- Large Sizes Available – 100 to 250mm Diameter
- Polished Surfaces for Superior Precision vs. Cast Optics
- Wavelength Range of 350-2200nm
- Wavelength Range of 1.8 - 12μm
- Variety of Coating Options
- Mounted and Unmounted Versions
- N-K5 Substrate
- Various Anti-Reflection (AR) Coatings
- PCX and DCX Options Available
- Negative Focal Lengths for Beam Expansion or Light Projection Applications
- Wavelength Range of 200 - 2200nm
- Popular UV-AR Coating Option Available
- Excellent UV Transmission
- Low Coefficient of Thermal Expansion
- Ball and Half-Ball Options Available
- Compact, Molded Aspheric Lens Design
- Improved Performance Compared to Doublet and Triplet Lenses
- Ideal for Laser Tools and Measurement Systems
- Ideal for Experimenting and Prototyping Applications
- Quantities Extremely Limited, Buy While Supplies Last
- For Even More Deals, Check out Mega Clearance: Optics
- Color-Corrected Plastic Aspheres
- Diffractive Surface Minimizes Chromatic Aberration
- Low-Cost, Molded Design
- Optimized for <0.25% Absolute Reflectivity at 532nm and 1064nm
- Excellent Broadband Transmission from 500 - 1100nm
- Low Cost Alternative to Air-Spaced Focusing Doublets
- Precision Molded Chalcogenide Lenses
- Compact Designs for Thermal Imaging Cameras
- Focal Lengths from 2.7 to 24mm
- High-Durability Anti-Reflection (HDAR) Coated for 3 - 5μm
- Ideal for Weight Sensitive Applications
- Available Focal Lengths from 25.4 – 500mm
- Color Corrected for 3 – 5μm
- Near Diffraction Limited Focusing Performance
- Full Prescription Data Available
- Due to material supply chain disruptions with germanium, there may be increased lead times and price changes on our germanium products. For more information, please contact our customer service team.
- Designed and Coated for Nd:YAG Laser Wavelengths
- High Laser Damage Thresholds
- Low Coefficient of Thermal Expansion
- Low Index of Refraction
- IR Grade Calcium Fluoride Substrates
- Standard Imperial Sizes for Easy Benchtop Integration
- Easier to Mount and Handle Than Standard Ball Lenses
- Pre-Mounted PCX Lenses in Engraved C-Mount Housings
- Simplify Integration into Optical Systems
- AR Coated for <1.75% Reflectance per Surface for 400 - 700nm
- Also Available Unmounted
- Rectangular and Square Aspheres in 5 x 5mm to 12.5 x 25mm sizes
- Precision Grade Aspheric Figure Error
- Ideal for Integration into Space Sensitive Laser Systems
- Excellent Transmission from 0.2 - 12μm
- Provides High Transmission without AR Coatings
- 25 – 500mm Focal Lengths Available
- Designed for Small Spot Sizes Between 1 - 12µm
- BBAR Coating Covering the NIR - LWIR from 1 - 12µm
- Low Absorption and Dispersion
- VIS 0° and VIS-NIR Coatings
- 6.25 – 25mm Diameter Options
- MgF2 Coated Negative Achromatic Lenses also Available
- Ideal for Experimenting and Prototyping Applications
- Quantities Extremely Limited, Buy While Supplies Last
- For Even More Deals, Check out Mega Clearance: Optics
- Ideal for Experimenting and Prototyping Applications
- Quantities Extremely Limited, Buy While Supplies Last
- For Even More Deals, Check out Mega Clearance: Optics
- Ideal for Experimenting and Prototyping Applications
- Quantities Extremely Limited, Buy While Supplies Last
- For Even More Deals, Check out Mega Clearance: Optics
- Small Diameter Eases OEM Integration
- High Numerical Apertures
- Ideal for Medical and Diagnostic Instrumentation
- High Numerical Apertures
- Fully Documented for OEM Integration
- Ideal for Illumination Applications
- Offers Superior Performance from UV to IR
- Fused Silica Substrate
- Laser Optic Surface Quality
- Edmund Optics Designed, Coherent® Manufactured
- Premier Grade ZnSe Material
- Uncoated or Broadband 8-12µm AR Coating Available
- Pre-mounted in Engraved C-Mount Housings
- Simplify Integration into Optical Systems
- Less than 1.75% Reflectance per Surface @ 400 - 700nm
- Also Available Unmounted
- Unique, 3-Element Design
- MgF2 Coated
- Steinheil Triplet Achromatic Lenses also Available
- Unique Innovative Design, Low Cost, Color-Corrected Asphere
- Better Color Correction than Standard Achromatic Lenses
- Similar Spherical Aberration Correction to Machined Aspheres
- Prescription Information Available
- Ideal for Experimenting and Prototyping Applications
- Quantities Extremely Limited, Buy While Supplies Last
- For Even More Deals, Check out Mega Clearance: Optics
- Feature Standard Designs and Specifications
- Also Available Uncoated
- For More Options, View Precision Quality Plano-Convex (PCX) Lenses
- Designed and Coated for Nd:YAG Laser Wavelengths
- Aspheric Figure Error of 1.6λ RMS and 6λ PV
- Modified TECHSPEC® PCX Lenses
- Negative Focal Lengths for Beam Expansion or Light Projection Applications
- Research-Grade Synthetic Fused Silica Substrate
- <0.25% Reflection at 1064nm for Nd:YAG and Fiber Laser Applications
- Uncoated and BBAR Coating Options Available
- Transmission from 1.2 - 7μm
- Diffraction-Limited Performance
- Available Uncoated or HDAR Coated for 3 - 5μm
- Offered in Cemented or Air-Spaced Designs
- Mounted Versions Available for Easy Integration
- Feature MgF2 Anti-Reflection Coating
- Optimized for 1:1 Imaging
- f/4 and f/8 Versions Available
- Positive Focal Length
- Square and Rectangular Options
- Ideal for Light Gathering Applications
- Ideal for Experimenting and Prototyping Applications
- Quantities Extremely Limited, Buy While Supplies Last
- For Even More Deals, Check out Mega Clearance: Optics
- Feature Standard Designs and Specifications
- Also Available with MgF2 Coating
- For More Options, View Precision Quality Plano-Convex (PCX) Lenses
- Superior Durability for Harsh Environments
- High Heat Resistance
- Low Water Absorbency
- Precision Glass Molded Lenses
- Compact Sizes for Integration into Measurement Systems
- Multiple Glass Substrates Available
- Available in Truncated and Extended Geometries
- High Transmission in the Visible and NIR
- Ideal for Cost Sensitive Applications
- Combine a Condenser and Diffuser into One Element
- Fine, Medium, and Rough Diffuser Surface Textures
- Provide Diffuse, Homogenous Illumination
- Condenser Lenses and Diffusers Also Available
- Excellent Transmission from 0.2 - 12μm
- Provide High Transmission without AR Coatings
- Ideal for Infrared Spectroscopy and Infrared Imaging Applications
- 15mm and 30mm Diameter Options
- AR Coated Lenses
- Mounted Achromatic Pairs Kits Available
- Can be Used as Fiber Coupling Spheres or Collimating Lenses
- Ideal Pre-Forms for Aspheric Lenses
- Available in a Variety of Sizes
- TECHSPEC® N-BK7 Half-Ball Lenses Also Available
- Excellent Collecting Optics for Infrared Detectors
- Minimal Absorption Loss in the 8-14μm Region
- Full Prescription Data Available
- Long Eye Relief
- Apparent Field of 45°
- Fiber Coupling Half-Spheres
- Collimating Lenses
- 2.0 Index of Refraction
- High Tolerance
- High Index Half-Ball Lenses Also Available
- Complete Metrology Data Provided
- Precision Grade Aspheric Surface
- 0.66 and 0.50 NA Lenses
- Diffraction Limited Design
- Ideal for Creating Thin Line Profiles of Monochromatic Light Sources
- Focus Light in Single Dimension
- Designed at 1550nm
- Precision Grade Aspheric Surface
- Uncoated and <0.25% Reflectance V-Coat Options
- Designed for 1:1 Conjugate Ratios
- Ideal for Relay Systems
- Hastings Triplet Achromatic Lenses Also Available
- Thin, Flat Lenses for Focusing Applications
- Large Sizes for Maximum Light Collection
- Aspherically-Grooved Contours for Enhanced Performance
- Arrays of Conventional Cylinder Lenses
- Used as High-Efficiency Diffusers
- Cylindrical Axis of Lenslet is Aligned Along the First Dimension
- Aspheric Performance
- Smaller Focused Spot Size
- Reduced Spherical Aberration
- Excellent UV Transmission
- Low Coefficient of Thermal Expansion
- Precision Design
- Continuous Focusability
- Tuning Range from 50mm to 120mm
- Low Dispersion (Abbe Number Vd = 100)
- Optotune Focus Tunable Lenses 10mm Clear Aperture Hirose Connector Also Available
- All Glass Color-Corrected Asphere
- Ideal for Imaging and Biotech Applications
- MgF2 Coated
- Ideal for Experimenting and Prototyping Applications
- Quantities Extremely Limited, Buy While Supplies Last
- For Even More Deals, Check out Mega Clearance: Optics
- Ideal for Experimenting and Prototyping Applications
- Quantities Extremely Limited, Buy While Supplies Last
- For Even More Deals, Check out Mega Clearance: Optics
- Feature Standard Designs and Specifications
- Also Available with MgF2 Coating
- For More Options, View Precision Quality Double-Convex (DCX) Lenses
- C-Mount Designs for Easy Integration into Imaging Applications
- Feature Integrated Iris for Increased Control of Light Throughput
- Ideal for Relay or Projection Applications
- Designed to Control Optotune Focus-Tunable Lenses
- Control Range of -250 to +250mA with 12-bit Precision
- Driver Software Available for Download
- Can Be Coupled to Standard 0.22 NA Fiber Optic Cables
- Options Available for UV-VIS or VIS-NIR
- Multiple Focal Length or Aperture Options
- Continuous Focusability
- Easy System Integration with C-Mount Threads and Offset Lens Feature
- Industrial Hirose Connection with Temperature Sensing
- Optotune Focus Tunable Lenses 10mm Clear Aperture FPC Connector and Lens Drivers Also Available
- Round Sizes For Easy Integration
- Focus Light in Only One Direction
- Coated for Maximum Transmission at Common Laser Wavelengths
- Multiple Imaging Lens Mounting Options
- Large Clear Aperture Ideal for Machine Vision Applications
- Industrial Hirose Connection with Temperature Sensing
- Integrated Temperature Control for Improved Thermal Effects
- Optotune Focus Tunable Lenses 10mm Clear Aperture Hirose Connector and Lens Drivers Also Available
- Ideal for Concentrating Solar Energy
- 2.5 and 5mm Exit Diameters
- 45° Acceptance Angle
- Designed for 1X Magnification
- Ideal for Finite Conjugate Applications
- 10 to 50mm Diameter Options
- Ideal for OEM and System Integration
- Used as Eyepieces or Magnifiers
- Various Magnifications Available
- Collapsed Version of a Standard Cylinder Lens
- Ideal for Focusing One Dimension
- Various Sizes Available
- Correct for Color and On-Axis Aberrations
- MgF2 Coated for Low Reflection
- Ideal for use as Barlow Lenses
- Positive Focal Length
- Micro PCX Lenses for Collecting and Focusing Light
- Various Coatings Available: Uncoated, MgF2, and NIR I
- High Index of Refraction
- Minimal Chromatic Aberration Due to Low Dispersion
- Available in Plano-Convex (PCX) or Meniscus Designs
- Ideal for Experimenting and Prototyping Applications
- Quantities Extremely Limited, Buy While Supplies Last
- For Even More Deals, Check out Mega Clearance: Optics
- Ideal for Experimenting and Prototyping Applications
- Quantities Extremely Limited, Buy While Supplies Last
- For Even More Deals, Check out Mega Clearance: Optics
- Ideal for Experimenting and Prototyping Applications
- Quantities Extremely Limited, Buy While Supplies Last
- For Even More Deals, Check out Mega Clearance: Optics
- Ideal for Experimenting and Prototyping Applications
- Quantities Extremely Limited, Buy While Supplies Last
- For Even More Deals, Check out Mega Clearance: Optics
- Ideal for Experimenting and Prototyping Applications
- Quantities Extremely Limited, Buy While Supplies Last
- For Even More Deals, Check out Mega Clearance: Optics
- Aspheric Cylindrical Lens Designs for Fast Axis Collimation
- Standard AR Coating for 790 – 990nm
- Ideal for Laser Diode Collimation
- Slow Axis Collimators Also Available
- Designed for Use with Laser Bars
- Can be Used With Fast Axis Collimators
- Low Curvature Deviation for Increased Collimation
- Fast Axis Collimators Also Available
- λ/20 Surface Accuracy
- Available Uncoated or with a Variety of Nd:YAG Laser Coating Options
- Includes Full Data Package with Interferogram and Measured Results for Geometric Tolerances
- 266nm or 4μm Design Wavelength Options
- High Transmission from 200nm to 7μm
- Diamond Turned for High Surface Accuracy
- Vacuum UV Grade CaF2 Substrate
- P4 Surface Roughness for Low Scatter
- 10-5 Laser Grade Surface Quality
- Precision RMS Aspheric Figure Error
- ICC-4C-500 Controls Up to 4 Optotune Lenses Simultaneously
- ICC-4C-2000 Controls Optotune Beam Shifters and Fine Steering Mirrors
- Driven via Optotune Cockpit GUI, SDK, or Analog Signal
- Optotune Lens Drivers and Gardasoft Controllers Also Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act