- ZERODUR® Substrates Provide Near Zero Thermal Expansion
- Enhanced Reflectivity and LDT over Metallic Coatings
- UV, Visible, and NIR Reflective Coatings Designed for 0-45° AOI
- Metallic Coated ZERODUR® Mirrors Also Available
- Enhanced Reflectivity and LIDT over Metallic Coatings
- Average Reflectivity >99% Over Broad UV, Visible, and NIR Wavelengths
- Designed for all Polarization States from 0 – 45° AOI
- Designed for Common Fiber Lasers
- >99.2% Reflectivity From 1030nm to 1090nm
- High Damage Thresholds
- 120nm and 190nm Design Wavelengths
- Ideal for Focusing VUV or DUV Light
- Broadband Reflectivity through the Visible and IR
- Also Available as Precision Flat Mirrors
- 120nm and 190nm Design Wavelengths
- Average Reflectivity >85% Across Specified Range
- Enhanced Metallic Coatings for Broadband Reflectivity through the Visible Region
- Ideal for Tunable Lasers and Reflecting Multiple Laser Sources
- High Reflectivity from 0 - 45° for All Polarization States
- Variety of Coating Options Available
- Greater Than 98% Reflection Over Broad Wavelength Ranges
- High Reflectivity for all Polarization States
- Reflect Light at 90°
- Standard Metal Coated Right Angle Mirrors Also Available
- Enhanced Reflectivity and LDT over Metallic Coatings
- Average Reflectivity >99% from 400 – 750nm
- Designed for all Polarization States at 0 – 45° AOI
- λ/10 Versions Available
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act