TECHSPEC® Fluorescence Dichroic Filters (sometimes referred to as dichroic plate beamsplitters or dichroic mirrors) feature broad, flat transmission and reflection ranges with an ultra-steep slope between them. These attributes make them ideal for fluorescence imaging or spectral sorting applications, including DNA sequencing and polymerase chain reaction (PCR) diagnostic instruments. They are a perfect complement to our TECHSPEC® Fluorescence Bandpass Filters. TECHSPEC Fluorescence Dichroic Filters, in the 25.2 x 35.6mm size will fit into most common Nikon, Zeiss, and Olympus fluorescence microscopes. The other sizes are well suited to benchtop setups or OEM instrumentation requiring beam separation, beam combination, or multi-spectral detection.
Note: The chevron on the edge of the filter points towards surface S1 with the primary filter coating on which the light should be incident.
Filter Type | Transmitted Wavefront (RMS) | Surface Quality | Surface Flatness (P-V) |
R(avg) | T(avg) |
---|---|---|---|---|---|
HP Dichroic | λ/10 | 40-20 | λ/2 | >98% | >90% |
Fluorescence Dichroics | 1λ | 60-40 | - | >98% | >90% |
Dichroic Longpass | λ/4 | 40-20 | - | >97% | >85% |
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act