eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount Female Aperture Cap

C-Mount Female Aperture Cap

C-Mount Female Aperture Cap

×
Stock #55-245 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,410
Qty 1-4
₹2,410
Qty 5+
₹2,149
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Function:
Tube Cap

Physical & Mechanical Properties

Total Length (mm):
3.0
Thickness (mm):
3.00

Threading & Mounting

Thread Type:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • C, S, and T-Mount Solutions for Mounting Cube and Plate Beamsplitters, Filters, and Mirrors
  • Provides a 90° Mounting Interface
  • ¼ -20 and M6 Tapped Mounting Threads for English or Metric Based Systems

TECHSPEC® C, S, and T-Mount Cube and Plate Mounts allow for the integration of cube and plate optics into C, S, and T-Mount systems. These mounts feature four C, S, or T-Mount threaded apertures that can also act as connection points for other C, S, or T-Mount components. Either an M6 or 1/4-20 tapped hole is provided on the base for post mounting, making these mounts compatible with breadboard and benchtop systems. TECHSPEC C, S, and T-Mount Cube and Plate Mounts provide a 90° mounting interface ideal for placing beamsplitters, filters, and mirrors within a system. C, S, and T-Mount Aperture Caps are available to block light from unused openings and to protect the optic from dust and debris.

Note: #11-139 and #11-142 each include one S-Mount Aperture Cap (#11-137)

Technical Information

Accessories

Title CompareStock Number  Price Buy
C-Mount Female Aperture Cap #55-245 ₹2,410 Qty 5+ ₹2,149   Request Quote
  • 10 to 12 days
    ×
C-Mount Male Aperture Cap #58-199 ₹1,331 Qty 10+ ₹1,175   Request Quote
  • 10 to 12 days
    ×
S-Mount Aperture Cap #11-137 ₹2,410 Qty 5+ ₹2,149   Request Quote
  • 10 to 12 days
    ×
T-Mount Aperture Cap #66-037 ₹2,410 Qty 5+ ₹2,149   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin