eo_logo
 
Product added to cart

800 - 1700nm Biased InGaAs Free-Space Photodetector

Free-Space Photodetector Module

Free-Space Photodetector Module

×
Stock #29-516 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹33,060
Qty 1+
₹33,060
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Biased InGaAs Photodetector
Rise Time (ns):
0.35

Physical & Mechanical Properties

Dimensions (mm):
58 x 59.5 x 24
Active Area (mm2):
0.01

Optical Properties

Wavelength Range (nm):
800 - 1700

Electrical

Noise Equivalent Power NEP (W/ Hz1/2):
2.0x10^-14
Bandwidth (Hz):
5*10^9 (5 GHz)
Dark Current Id (nA):
0.3(Typical); 2.5(Max)

Hardware & Interface Connectivity

Power Supply:
12V Battery (Not Included)

Environmental & Durability Factors

Operating Temperature (°C):
10 - 50

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Compact Design for Easy System Integration
  • Si or InGaAs Photodetectors Ranging from 200 - 1700nm
  • Biased or Amplified Models Available

Free-Space Photodetector Modules feature biased or amplified Si diodes, or a high speed InGaAs diode that cover the UV, VIS, NIR, and SWIR spectra from 200 – 1700nm. These detectors provide fast rise times and bandwidths for immediate detection for pulsed lasers, the Si version features 1ns rise times and bandwidths up to 350MHz and the InGaAs detectors feature 350ps rise times and a 5GHz bandwidth. The amplified Si detectors provide rise times from 10 – 35ns and a built-in fixed gain, low-noise transimpedance amplifier allowing for measurement of weak or low power sources down to femtowatt levels. Free-Space Photodetector Modules feature a compact design for easy integration into space constrained systems, an M4 mounting thread for post mounting, and a detachable 1” diameter optic mount for integration of filters and lenses. These modules are ideal for monitoring fast pulsed lasers, modulated CW optical sources, and applications requiring free-space optical detection, such as LIDAR.

Note: The biased Si and InGaAs photodetector modules (#29-514#29-515, and #29-516) require a 12V battery (not included) for power and operation. The amplified Si photodetector modules (#29-517, and #29-518) require a ±12VDC power supply (#29-519), sold separately. When measuring high speed signals, a 50Ω terminating resistor is recommended.

Accessories

Title CompareStock Number  Price Buy
12V Power Supply for Amplified Photodetectors #29-519 New ₹6,960   Request Quote
  • 10 to 12 days
    ×
1.5m Length, BNC to BNC Cable #72-130 New ₹2,175   Request Quote
  • 10 to 12 days
    ×
1.5m Length, BNC to SMA Cable #72-131 New ₹2,175   Request Quote
  • 10 to 12 days
    ×
50Ω Fixed Male-to-Female BNC Terminator #72-132 New ₹2,784   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin