eo_logo
 
Product added to cart

Standard Attachement Measurement Probe

See More by Nikon
Nikon DIGIMICRO Digital Length Measuring System

Nikon DIGIMICRO Digital Length Measuring System

Nikon DIGIMICRO Digital Length Measuring System Nikon DIGIMICRO Digital Length Measuring System
×
Stock #29-238 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹4,275
Qty 1+
₹4,275
Volume Pricing
Request Quote

Specifications

General

Type:
Measurement Probe
Manufacturer:
Nikon

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • 1µm Accuracy (at 20°C) and Measurement Length of 0 - 50mm
  • 500mm/sec Maximum Response Speed
  • Granite Platform Stand and 6 Measuring Probe Tips Available

The Nikon DIGIMICRO Digital Length Measuring System features a built-in, photoelectric, digital linear scale to provide precise contact-based thickness, depth, and height measurements of industrial materials. This measuring system has a 0 – 50mm measuring range and a 0.1µm minimum readable value at an accuracy of 1µm (at 20°C) with a response speed of 500mm/sec. The measurement head has 6 measuring probe tip options such as the standard, pin, plastic, off-center, flat, and roller tips for measurements of various materials. The Nikon DIGIMICRO Digital Length Measuring System is equipped with the MFC-200 Digital Counter for display and resolution switching, direction switching, and display unit switching functions. This measuring system is ideal industrial metrology applications requiring extreme precision and accuracy.

Technical Information

PID4485_Measurement_Probes
PID4485_Measurement_Probes

Accessories

Title CompareStock Number  Price Buy
DIGIMICRO MF-501 High Performance Measurement Head #29-229 ₹1,65,600   Request Quote
  • Contact Us
    ×
MFC-200 Compact Digital Counter #29-230 ₹92,700   Request Quote
  • Contact Us
    ×
Power Supply for MFC-200 #29-231 ₹22,320   Request Quote
  • Contact Us
    ×
Power Cord for MFC-200 Power Supply (120V) #29-232 ₹1,283   Request Quote
  • Contact Us
    ×
MS-32G Granite Measurement Stand #29-233 ₹94,050   Request Quote
  • Contact Us
    ×
Pin Attachment Measuring Probe #29-234 ₹4,635   Request Quote
  • Contact Us
    ×
Flat Attachement Measuring Probe #29-235 ₹4,635   Request Quote
  • Contact Us
    ×
Plastic Attachment Measuring Probe #29-236 ₹4,095   Request Quote
  • Contact Us
    ×
Off-center Attachment Measuring Probe #29-237 ₹10,530   Request Quote
  • Contact Us
    ×
Standard Attachement Measurement Probe #29-238 ₹4,275   Request Quote
  • Contact Us
    ×
Roller Attachment Measuring Probe #29-239 ₹10,980   Request Quote
  • Contact Us
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin