eo_logo
 
Product added to cart

6 Degrees of Freedom Fine Positioning Stage

6 Degrees of Freedom Fine Positioning Stage

6 Degrees of Freedom Fine Positioning Stage

6 Degrees of Freedom Fine Positioning Stage 6 Degrees of Freedom Fine Positioning Stage with CGH
×
Stock #25-684 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,17,500
Qty 1+
₹2,17,500
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
FP3-H425

Physical & Mechanical Properties

Weight (g):
988.83
Centerline Height (mm):
107.95
Centerline Height (inches):
4.25

Threading & Mounting

Thickness of Compatible Optics (inches):
0.25

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Measure Surface Figure Error of Concave and Convex Cylinder Lenses
  • Diverse Range of Cylindrical f/#s Available
  • Easy to Install and Align

Arizona Optical Metrology (AOM) Cylinder Computer Generated Holograms (CGH) extend the capabilities of an interferometer to inspect cylindrical optics for fast, full aperture, and high resolution surface figure error metrology. A complete line of cylinder CGH f/#s is available, allowing for a range of convex and concave cylindrical optic surfaces to be tested, and reducing the number of test plates or interferometric reference surfaces required in a metrology lab. AOM 2-inch cylinder CGHs are mounted in mechanical frames that kinematically mount to a required 6 degree-of-freedom stage for precision alignment of the CGH to the interferometer. Arizona Optical Metrology (AOM) Cylinder Computer Generated Holograms (CGH) are optimized for use with industry standard 4” aperture, 632.8nm HeNe laser wavelength interferometers with a reference transmission flat. Each Cylindrical Null CGH is provided with a Certificate of Quality, indicating the tested performance specifications.

Note: These CGHs require the use of either the 6 degree-of-freedom Fine Positioning Stage (#25-684) or 6 degree-of-freedom Fine Positioning Stage with Z-Axis (#25-685). The CGH cell magnetically connects to the stage kinematically for fast and repeatable positioning.

AOM cylinder computer-generated holograms (CGH) enable interferometric measurement of cylindrical optics. The surface figure error of convex and concave cylindrical optics can be measured over the full aperture using a CGH. The cylindrical radius of curvature can also be measured with a radius-enabled interferometer bench. 

AOM standard cylinder CGHs include a Fused Silica substrate with cylindrical null pattern, retro alignment pattern, anti-reflection coated back surface, and a mechanical cell with 1/4” stainless steel mounting balls to interface to an AOM FP3 alignment stage. 

A cylinder CGH is a diffractive optical element which converts a collimated interferometer wavefront into a converging cylindrical wavefront. Concave and convex cylinder optics can be measured in a confocal null test with the same CGH. Convex cylinder optics should be positioned in the converging wavefront, and concave cylinder optics in the diverging wavefront.

Technical Information

Accessories

Title CompareStock Number  Price Buy
6 Degrees of Freedom Fine Positioning Stage #25-684 ₹2,17,500   Request Quote
  • 10 to 12 days
    ×
6 Degrees of Freedom Fine Positioning Stage with Z-Axis #25-685 ₹2,61,000   Request Quote
  • 10 to 12 days
    ×

Related Products

Resources

Filter

How do I use your silicon detectors?

Amplifiers

Breakdown Voltage (BDV)

Capacitance

Dark Current

Detectivity

Fall Time

Noise Equivalent Power (NEP)

Photodiode

Photosensitivity

Photovoltaic Effect

Quantum Efficiency (QE)

Responsivity

RMS Noise

Shunt Resistance

Silicon Detector

Spectral Response

I am trying to get a sample read out from a laser diode on an oscilloscope. I get a good pulse signal if I shine my keychain flashlight on the detector, but a very noisy signal from the diode itself. What could be causing the noise in this system?

Acceptance Angle

Basic Principles of Silicon Detectors

Silicon Detectors are used to transform light energy into an electrical current. Find out more about the different operation modes and terms at Edmund Optics.

View Now

Cut-Off Wavelength

Cut-On Wavelength

Dynamic Range

Signal-to-Noise Ratio (SNR)

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin